- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Split Cowhide Protective Gear, Apron
Specifications of TYK-MK
-
- Product Type
- Apron
-
- Incision-resistant capability
- N
-
- Size
- Configurable
-
- Garment length(cm)
- 95
-
- Width(cm)
- 55
-
- Thickness(mm)
- 1.4(±0.2)
-
- Trusco Code
- 253-8474
-
- Features
- Uses split leather, which features outstanding durability. Extremely flexible, loose and comfortable in both height and width, and featuring outstanding workability. Includes rear pocket.
-
- Application
- Welding, steel, machinery.
-
- Mass
- 575g
-
- Specifications
- With Shoulder Strap / Waist Strap
-
- Material 2
- Cattle Split Leather
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,721.00
|
ANTI HEAT PROTECTORS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Apron
-
- Incision-resistant capability
- N
-
- Size
- Configurable
-
- Garment length(cm)
- 95
-
- Width(cm)
- 55
-
- Thickness(mm)
- 1.4(±0.2)
-
- Trusco Code
- 253-8474
-
- Features
- Uses split leather, which features outstanding durability. Extremely flexible, loose and comfortable in both height and width, and featuring outstanding workability. Includes rear pocket.
-
- Application
- Welding, steel, machinery.
-
- Mass
- 575g
-
- Specifications
- With Shoulder Strap / Waist Strap
-
- Material 2
- Cattle Split Leather
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Uses cowhide split leather with excellent durability.
· Extremely flexible, loose and comfortable in both height and width, and featuring outstanding workability.
· With rear pocket.
[Applications]
· Welding, steel, machinery.
Specifications of TYK-MK
-
- Product Type
- Apron
-
- Incision-resistant capability
- N
-
- Size
- Configurable
-
- Garment length(cm)
- 95
-
- Width(cm)
- 55
-
- Thickness(mm)
- 1.4(±0.2)
-
- Trusco Code
- 253-8474
-
- Features
- Uses split leather, which features outstanding durability. Extremely flexible, loose and comfortable in both height and width, and featuring outstanding workability. Includes rear pocket.
-
- Application
- Welding, steel, machinery.
-
- Mass
- 575g
-
- Specifications
- With Shoulder Strap / Waist Strap
-
- Material 2
- Cattle Split Leather
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,721.00
|
ANTI HEAT PROTECTORS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Excellent durability flooring leather is used.
●Very flexible with sufficient length and width and excellent in usability.
●With back pocket.Usage
●Welding, steel and machine.Specification
●Size:Free
●Length(cm):95
●Width(cm):55
●Thickness(mm):1.4(±0.2)
●SPQ(sheet):40
●With Shoulder Strap and Waist StrapMaterials
●Cowhide Split Leather
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?