(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arm Cover Kevlar (HG-111)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HG-111
HG-117
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(cm)
Trusco Code Sleeve Length
(mm)
Mass
(g/pair)
Amount Of Content

฿ 210.00

CUT-RESISTANT PROTECTORS 1 Piece(s) 12 Day(s) 10 324-6116 100 27 1 Pair

฿ 240.00

CUT-RESISTANT PROTECTORS 1 Piece(s) 12 Day(s) 16 324-6124 160 37 1 Pair

Basic Specifications

  • Product Type
    Arm cover
  • Width(cm)
    8
  • Thickness(mm)
    1.8
  • Palm Width(mm)
    80
  • Features
    This is arm cover with cut resistance which protects wrist.
  • Use
    Glass and Stainless Steel Processing, Press Die Cutting
  • Material Quality
    Kevlar® (Aramid Fiber) Spun Yarn
  • Amount Of Content
    1 Pair

Product Description

[Features]
· An arm cover made of spun yarn for a pleasant texture.
· A cut-resistant arm cover for protecting the wrists.
· Thick 7 gauge type.
[Applications]
· Working with glass and stainless steel machining.
· Press die cutting work.

Part Number
HG-111
HG-117
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(cm)
Trusco Code Sleeve Length
(mm)
Mass
(g/pair)
Amount Of Content

฿ 210.00

CUT-RESISTANT PROTECTORS 1 Piece(s) 12 Day(s) 10 324-6116 100 27 1 Pair

฿ 240.00

CUT-RESISTANT PROTECTORS 1 Piece(s) 12 Day(s) 16 324-6124 160 37 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1