(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arm Cover, 12 Pairs

Arm Cover, 12 Pairs

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TUKM-12P

  • Product Type
    Configurable
  • Color
    Black
  • Details Type
    Contains 12 pairs
  • Width(cm)
    18
  • Length(cm)
    35
  • Thickness(mm)
    0.2
  • Trusco Code
    405-4563
  • Features 1
    Cotton-made arm cover
  • Features 2
    As the wrist portion has an elastic cuff, it can prevent loosening with use
  • Application
    For General Work
  • Material
    Cotton
  • Mass(g/bag)
    480
  • Amount Of Content
    1 Bag (12 Pairs)
Part Number
TUKM-12P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 964.00

ARM COVERS 1 Pack(s)

12 Pieces Per Package

Same day 1 Bag (12 Pairs)

Basic Specifications

  • Product Type
    Configurable
  • Color
    Black
  • Details Type
    Contains 12 pairs
  • Width(cm)
    18
  • Length(cm)
    35
  • Thickness(mm)
    0.2
  • Trusco Code
    405-4563
  • Features 1
    Cotton-made arm cover
  • Features 2
    As the wrist portion has an elastic cuff, it can prevent loosening with use
  • Application
    For General Work
  • Material
    Cotton
  • Mass(g/bag)
    480
  • Amount Of Content
    1 Bag (12 Pairs)

Product Description

Arm cover made of cotton material.
[Features]
· Made of cotton with excellent breathability.
· As the wrist portion has an elastic cuff, it can prevent loosening with use.
[Applications]
· For any work that generates dirt.

Specifications of TUKM-12P

  • Product Type
    Configurable
  • Color
    Black
  • Details Type
    Contains 12 pairs
  • Width(cm)
    18
  • Length(cm)
    35
  • Thickness(mm)
    0.2
  • Trusco Code
    405-4563
  • Features 1
    Cotton-made arm cover
  • Features 2
    As the wrist portion has an elastic cuff, it can prevent loosening with use
  • Application
    For General Work
  • Material
    Cotton
  • Mass(g/bag)
    480
  • Amount Of Content
    1 Bag (12 Pairs)
Part Number
TUKM-12P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 964.00

ARM COVERS 1 Pack(s)

12 Pieces Per Package

Same day 1 Bag (12 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1