(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vinyl Arm Cover, Color (280B-12)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
280B-12
280P-12
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 1,311.45

ARM COVERS 1 Pack(s)

12 Pieces Per Package

10 Day(s) Blue 388-0206 1 Bag (12 Pairs)

฿ 1,311.45

ARM COVERS 1 Pack(s)

12 Pieces Per Package

20 Day(s) Pink 388-0214 1 Bag (12 Pairs)

Basic Specifications

  • Width(cm)
    18
  • Length(cm)
    35
  • Thickness(mm)
    0.14
  • Features
    It uses a vinyl material that does not easily become hardened
  • Features 2
    As the wrist part has an elastic cuff, it can loosen tightening.
  • Material Quality
    Vinyl Chloride (PVC)
  • Mass(g)
    780
  • Amount Of Content
    1 Bag (12 Pairs)

Product Description

[Features]
· Uses vinyl materials that don't easily become hardened.
· The fabric at the wrist is tucked to ease tightness.

Part Number
280B-12
280P-12
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 1,311.45

ARM COVERS 1 Pack(s)

12 Pieces Per Package

10 Day(s) Blue 388-0206 1 Bag (12 Pairs)

฿ 1,311.45

ARM COVERS 1 Pack(s)

12 Pieces Per Package

20 Day(s) Pink 388-0214 1 Bag (12 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1