(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Static Cap without Brim (TTC-L)

Anti-Static Cap without Brim (TTC-L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TTC-L
TTC-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Trusco Code Mass
(g)
Amount Of Content

฿ 648.00

HOODS 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 287-9000 60 1 Bag (10 Sheets)

฿ 648.00

HOODS 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 287-8992 58 1 Bag (10 Sheets)

Basic Specifications

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    Available
  • Color
    White
  • Features
    There is a charging effect.
  • Note
    Hair (short hair, etc.) adhesion stopper
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Bag (10 Sheets)

Product Description

[Features]
· There is a charging effect.
· Can also be used as an inner lining.
[Applications]
· For meat processing, food processing and fishing industry.

Part Number
TTC-L
TTC-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Trusco Code Mass
(g)
Amount Of Content

฿ 648.00

HOODS 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 287-9000 60 1 Bag (10 Sheets)

฿ 648.00

HOODS 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 287-8992 58 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Has a charging effect.
●Can also be used as an inner.

Specification

●Color:White
●Q'ty Per Bag(sheet):10
●SPQ(bag):20
●Prevention of Coming Through of Hair (short hair etc.)
●Disposable Type

Materials

●Polypropylene(PP)