(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DuPont(TM) Tyvek® Cap (TKB-6621)

DuPont(TM) Tyvek® Cap (TKB-6621)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TKB-6621
TKS-6611
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Trusco Code Mass
(g)
Amount Of Content

฿ 790.71

PROTECTIVE CLOTHES 1 Pack(s)

10 Pieces Per Package

12 Day(s) L 380-0130 114 1 Pack (10 Sheets)

฿ 677.65

PROTECTIVE CLOTHES 1 Pack(s)

10 Pieces Per Package

12 Day(s) M 380-0148 79 1 Pack (10 Sheets)

Basic Specifications

  • Product Type
    Cap
  • Specifications
    Cap not included
  • Charge Process
    None
  • Color
    White
  • Features
    You can use them depending on the situation.
  • Remark
    Disposable type
  • Material Quality
    Tyvek® (Polyethylene)
  • Amount Of Content
    1 Pack (10 Sheets)

Product Description

[Features]
·Disposable cap
·Can be used in different ways depending on the situation.
·Materials: Tyvek (R) (polyethylene)

Part Number
TKB-6621
TKS-6611
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Trusco Code Mass
(g)
Amount Of Content

฿ 790.71

PROTECTIVE CLOTHES 1 Pack(s)

10 Pieces Per Package

12 Day(s) L 380-0130 114 1 Pack (10 Sheets)

฿ 677.65

PROTECTIVE CLOTHES 1 Pack(s)

10 Pieces Per Package

12 Day(s) M 380-0148 79 1 Pack (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1