(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hairnet Net with Rim

Hairnet Net with Rim

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BSC-71210

  • Product Type
    Cap
  • Specifications
    Cap included
  • Charge Process
    None
  • Color
    White
  • Size
    Free
  • Trusco Code
    356-4860
  • Features
    A hair net with long neck portion in the rear to prevent long hair from falling out.
  • Remark
    ISO Class 6 (Fed/STD Class 1000) Equivalent
  • Material Quality
    Polyester
  • Mass(g)
    240
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
BSC-71210
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 7,669.00

HOODS FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

14 Day(s) 1 Bag (10 Sheets)

Basic Specifications

  • Product Type
    Cap
  • Specifications
    Cap included
  • Charge Process
    None
  • Color
    White
  • Size
    Free
  • Trusco Code
    356-4860
  • Features
    A hair net with long neck portion in the rear to prevent long hair from falling out.
  • Remark
    ISO Class 6 (Fed/STD Class 1000) Equivalent
  • Material Quality
    Polyester
  • Mass(g)
    240
  • Amount Of Content
    1 Bag (10 Sheets)

Product Description

[Features]
· A hair net with a long neck section in the back to prevent hairs from falling out.
· For use by men and women.
[Applications]
· As an inner cap for use in clean rooms.

Specifications of BSC-71210

  • Product Type
    Cap
  • Specifications
    Cap included
  • Charge Process
    None
  • Color
    White
  • Size
    Free
  • Trusco Code
    356-4860
  • Features
    A hair net with long neck portion in the rear to prevent long hair from falling out.
  • Remark
    ISO Class 6 (Fed/STD Class 1000) Equivalent
  • Material Quality
    Polyester
  • Mass(g)
    240
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
BSC-71210
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 7,669.00

HOODS FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

14 Day(s) 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1