(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helmet American Type 0169-FZ (0169-FZ-B1-J)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
0169-FZ-B1-J
0169-FZ-G2-J
0169-FZ-W8-J
0169-FZ-Y2-J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 921.20

HELMETS 1 Piece(s) 1 Day(s) Blue 418-4912 1 pc.

฿ 921.20

HELMETS 1 Piece(s) 1 Day(s) Green 418-4921 1 pc.

฿ 921.20

HELMETS 1 Piece(s) 1 Day(s) White 418-4939 1 pc.

฿ 921.20

HELMETS 1 Piece(s) 8 Day(s) Yellow 418-4947 1 pc.

Basic Specifications

  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    ABS resin
  • Use
    For protection from flying or falling objects, injury from falls, and electricity. For electrical insulation. (Operating voltage of 7,000 V or lower)
  • Features
    It has grooves to prevent rain dripping applicable to outdoor work.
  • Specifications
    Shock-absorbing liner included, high-performance headband EPA (easily adjustable with one hand, includes a feature to prevent wobbling), one-touch buckle chin strap included
  • Mass(g)
    370
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The grooves prevent rain from dripping, suitable for outdoor work.
[Applications]
· For protection from flying/falling objects, protection during falls, for protection from electricity.
· For electrical insulation. (Working voltage 7000 V or less)

Part Number
0169-FZ-B1-J
0169-FZ-G2-J
0169-FZ-W8-J
0169-FZ-Y2-J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 921.20

HELMETS 1 Piece(s) 1 Day(s) Blue 418-4912 1 pc.

฿ 921.20

HELMETS 1 Piece(s) 1 Day(s) Green 418-4921 1 pc.

฿ 921.20

HELMETS 1 Piece(s) 1 Day(s) White 418-4939 1 pc.

฿ 921.20

HELMETS 1 Piece(s) 8 Day(s) Yellow 418-4947 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●For Electrical Insulation(working voltage: 7000V or less)

Specification

●SPQ(piece):10
●With impact absorbing liner

Materials

●Hat Material: ABS Resin

Warning

●When using it for electricity, periodic voluntary inspection is required.