(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helmet American Type SYA (SYA-XWKP)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SYA-XBKP
SYA-XWKP
SYA-XYKP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Quantity

฿ 1,122.66

HELMETS 1 Piece(s) 19 Day(s) Blue 405-2030 1 pc.

฿ 1,122.66

HELMETS 1 Piece(s) 12 Day(s) White 405-2048 1 pc.

฿ 1,122.66

HELMETS 1 Piece(s) 12 Day(s) Yellow 405-2056 1 pc.

Basic Specifications

  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    ABS resin
  • Specifications
    X inner suspension (four point fitting for ABS shell) with easy-fitting chin strap and shock absorber
  • Use
    To protect from flying or falling objects, injury from falls and electricity, and provides electricity insulation (operating voltage 7,000 v or less).
  • Mass(g)
    410
  • Quantity
    1 pc.

Product Description

An American type helmet with a well-balanced and stable design.
[Features]
·For electrical insulation with a working voltage of 7,000 V or less.
·Collar and grooved type ideal for outdoor work.
·Comes with a shock-absorbing liner and a one-touch chin band.
·The cap body is made of ABS resin, and you can choose from three colors: blue, white, and yellow.
[Applications]
·Can be used for sites that require electrical standards, such as protection against flying and falling objects and crashes.

Part Number
SYA-XBKP
SYA-XWKP
SYA-XYKP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Quantity

฿ 1,122.66

HELMETS 1 Piece(s) 19 Day(s) Blue 405-2030 1 pc.

฿ 1,122.66

HELMETS 1 Piece(s) 12 Day(s) White 405-2048 1 pc.

฿ 1,122.66

HELMETS 1 Piece(s) 12 Day(s) Yellow 405-2056 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1