(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

garbage cover net (B-82)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B-82
B-83
B-84
B-86
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Width x Length
(m)
Color Mesh Opening
(mm)
Color Mesh gauge
(mm)
JAN code Trusco code Length (m) Width (m) Weight (g) Material 1 Materials 2 Trusco Code Use Specifications Material (Body) Mass
(kg)
Amount Of Content

฿ 1,274.00

PROTECTIVE NETS 1 Piece(s) 12 Day(s) Guard Net 2X2 Green 12 - - - - - - - - - 367-5181 Prevents birds, animals or the wind from scattering trash around Knotless net (Raschel weave) Polyethylene (PE) 0.68 1 pc.

฿ 1,687.00

PROTECTIVE NETS 1 Piece(s) 12 Day(s) Guard Net 2X3 Green 12 - - - - - - - - - 367-5190 Prevents birds, animals or the wind from scattering trash around Knotless net (Raschel weave) Polyethylene (PE) 0.9 1 pc.

฿ 2,054.00

PROTECTIVE NETS 1 Piece(s) 12 Day(s) Guard Net 2X4 Green 12 - - - - - - - - - 367-5203 Prevents birds, animals or the wind from scattering trash around Knotless net (Raschel weave) Polyethylene (PE) 1.3 1 pc.

฿ 2,856.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) - - - - Green 12 4903599081138 794-4098 6 2 1550.0 Net: polyethylene (PE) Singe rope; polyethylene (PE) + lead - - - - - -

Product Description

A protective net that stops small animals such as crows and cats from scattering garbage.
[Features]
·For preventing scattering of garbage by small animals.
·The mesh size is about 12 mm and it is a knotless net (raschel weave).
·A weighted rope is used around the net to prevent it from jumping up or slipping due to the wind, making it a highly workable net.
[Applications]
·Ideal for preventing scattering of dust by birds, animals, wind, etc.

Part Number
B-82
B-83
B-84
B-86
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Width x Length
(m)
Color Mesh Opening
(mm)
Color Mesh gauge
(mm)
JAN code Trusco code Length (m) Width (m) Weight (g) Material 1 Materials 2 Trusco Code Use Specifications Material (Body) Mass
(kg)
Amount Of Content

฿ 1,274.00

PROTECTIVE NETS 1 Piece(s) 12 Day(s) Guard Net 2X2 Green 12 - - - - - - - - - 367-5181 Prevents birds, animals or the wind from scattering trash around Knotless net (Raschel weave) Polyethylene (PE) 0.68 1 pc.

฿ 1,687.00

PROTECTIVE NETS 1 Piece(s) 12 Day(s) Guard Net 2X3 Green 12 - - - - - - - - - 367-5190 Prevents birds, animals or the wind from scattering trash around Knotless net (Raschel weave) Polyethylene (PE) 0.9 1 pc.

฿ 2,054.00

PROTECTIVE NETS 1 Piece(s) 12 Day(s) Guard Net 2X4 Green 12 - - - - - - - - - 367-5203 Prevents birds, animals or the wind from scattering trash around Knotless net (Raschel weave) Polyethylene (PE) 1.3 1 pc.

฿ 2,856.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) - - - - Green 12 4903599081138 794-4098 6 2 1550.0 Net: polyethylene (PE) Singe rope; polyethylene (PE) + lead - - - - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The rope is attached to the surrounding rope, and it is hard to shift, difficult to slip, and usability is good net.

Usage

●Prevents scattering of garbage by birds and winds.

Specification

●Color:Green
●Mesh Size(mm):12
●Non-net(russell weave)

Materials

●Polyethylene(PE)