(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transparent Sheet (B-340)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B-340
B-341
B-342
B-343
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,089.00

CLEAR SHEETS 1 Piece(s) 10 Day(s) 0.9X1.8 12 397-7455 0.38 1 pc.

฿ 1,399.00

CLEAR SHEETS 1 Piece(s) 10 Day(s) 1.8X1.8 16 397-7463 0.77 1 pc.

฿ 2,209.00

CLEAR SHEETS 1 Piece(s) 10 Day(s) 1.8X3.6 24 397-7471 1.55 1 pc.

฿ 2,422.00

CLEAR SHEETS 1 Piece(s) 10 Day(s) 2.7X2.7 24 397-7480 1.75 1 pc.

Basic Specifications

  • Product Model
    Transparent Sheet
  • Thickness(mm)
    0.1
  • Color
    Other
  • Shape
    Foldable Type
  • Grommet Pitch(cm)
    45
  • Use
    Various covers, partition sheets etc.
  • Tensile Strength
    Length 459 N / 3 cm, Width 364 N / 3 cm
  • Material (Body)
    Vinyl Chloride (PVC)
  • Material (Eyelet)
    Aluminum (inner diameter: 12 mm)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Transparent, resistant to wrinkling and durable.
[Applications]
· Covering, partitioning, etc.

Part Number
B-340
B-341
B-342
B-343
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,089.00

CLEAR SHEETS 1 Piece(s) 10 Day(s) 0.9X1.8 12 397-7455 0.38 1 pc.

฿ 1,399.00

CLEAR SHEETS 1 Piece(s) 10 Day(s) 1.8X1.8 16 397-7463 0.77 1 pc.

฿ 2,209.00

CLEAR SHEETS 1 Piece(s) 10 Day(s) 1.8X3.6 24 397-7471 1.55 1 pc.

฿ 2,422.00

CLEAR SHEETS 1 Piece(s) 10 Day(s) 2.7X2.7 24 397-7480 1.75 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1