(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transparent Sheet Thickness: 0.18 mm (B-300)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B-300
B-301
B-304
B-305
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(kg)
Amount Of Content

฿ 360.07

CLEAR SHEETS 4 Piece(s) 5 Day(s) 1.71X1.71 8 354-3013 0.34 1 pc.

฿ 444.12

CLEAR SHEETS 1 Piece(s) 10 Day(s) 1.71X2.57 10 354-3021 0.5 1 pc.

฿ 771.91

CLEAR SHEETS 1 Piece(s) 1 Day(s) 2.57X3.44 14 354-3030 1 1 pc.

฿ 1,358.00

CLEAR SHEETS 1 Piece(s) 10 Day(s) 3.44X5.24 20 354-3048 2 1 pc.

Basic Specifications

  • Product Model
    UV Sheet
  • Thickness(mm)
    0.18
  • Color
    Other
  • Shape
    Foldable Type
  • Grommet Pitch(cm)
    90
  • Use
    Simple Partition, various covers, simple protective sheet
  • Tensile Strength
    Length 459 N / 3 cm, Width 364 N / 3 cm
  • Material (Body)
    Polyethylene (PE)
  • Material (Eyelet)
    Polyethylene (PE) (Inner diameter: 12 mm)
  • Amount Of Content
    1 pc.

Product Description

A short-term UV sheet that makes it easy to see inside, such as for outdoor waterproofing and simple partitions.
[Features]
·A thin sheet with a thickness of approximately 0.15 (±0.02) mm.
·Short-term use type.
·A cloth sheet with light that makes it easy to see inside.
[Applications]
·As a simple partition and various covers.
·As a simple curing sheet and a waterproof sheet for outdoor use.

Part Number
B-300
B-301
B-304
B-305
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(kg)
Amount Of Content

฿ 360.07

CLEAR SHEETS 4 Piece(s) 5 Day(s) 1.71X1.71 8 354-3013 0.34 1 pc.

฿ 444.12

CLEAR SHEETS 1 Piece(s) 10 Day(s) 1.71X2.57 10 354-3021 0.5 1 pc.

฿ 771.91

CLEAR SHEETS 1 Piece(s) 1 Day(s) 2.57X3.44 14 354-3030 1 1 pc.

฿ 1,358.00

CLEAR SHEETS 1 Piece(s) 10 Day(s) 3.44X5.24 20 354-3048 2 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1