(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
MS20-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Model | Thickness (mm) |
Width x Length (m) |
Color | Shape | Grommet Number (Piece) |
Grommet Pitch (cm) |
Color Details | Product type | Shape | Color | Width × length (m) |
Thickness (mm) |
JAN code | Eyelet pitch (Pcs.) |
Trusco code | Thread count (#) | Weight (g) | Material 1 | Materials 2 | Attached band (pcs.) (cm) |
Compatible car model details | Trusco Code | Use | Tensile Strength | Endurance Period | Material (Body) | Material (Eyelet) | Mass (kg) |
No. of grommets (pcs.) | Endurance period | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,203.00 |
DESIGN SHEETS | 1 Piece(s) | 19 Day(s) | Design Sheet | 0.15 | 3.44X5.24 | Other | Foldable Type | 20 | 90 | Camouflage color | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 367-6129 | Protective Cover for Landscaping in Mountainous Areas | Length 458 N / 5 cm, Width 363 N / 5 cm | Approx. 3 to 6 months | Polyethylene (PE) | Aluminum (inner diameter: 12 mm) | 2 | - | - | 1 pc. |
A ground sheet with a camouflage design which can be used for camouflage in mountainous areas, as a sheet for picnics, etc.
[Features]
·A thin sheet with a thickness of approximately 0.15 (±0.02) mm.
·Short-term use #2000 type.
[Applications]
·A protective cover for landscape beauty in mountains, etc.
·Picnics, camouflage.
Part Number |
---|
MS20-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Model | Thickness (mm) |
Width x Length (m) |
Color | Shape | Grommet Number (Piece) |
Grommet Pitch (cm) |
Color Details | Product type | Shape | Color | Width × length (m) |
Thickness (mm) |
JAN code | Eyelet pitch (Pcs.) |
Trusco code | Thread count (#) | Weight (g) | Material 1 | Materials 2 | Attached band (pcs.) (cm) |
Compatible car model details | Trusco Code | Use | Tensile Strength | Endurance Period | Material (Body) | Material (Eyelet) | Mass (kg) |
No. of grommets (pcs.) | Endurance period | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,203.00 |
DESIGN SHEETS | 1 Piece(s) | 19 Day(s) | Design Sheet | 0.15 | 3.44X5.24 | Other | Foldable Type | 20 | 90 | Camouflage color | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 367-6129 | Protective Cover for Landscaping in Mountainous Areas | Length 458 N / 5 cm, Width 363 N / 5 cm | Approx. 3 to 6 months | Polyethylene (PE) | Aluminum (inner diameter: 12 mm) | 2 | - | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?