(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
BLS-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Model | Thickness (mm) |
Width x Length (m) |
Color | Shape | Grommet Number (Piece) |
Grommet Pitch (cm) |
Color | Thickness (mm) |
JAN code | Eyelet pitch (Pcs.) |
Trusco code | Length (m) | Width (m) | Thread count (#) | Weight (g) | Material 1 | Materials 2 | Attached band (pcs.) (cm) |
JAN Code | Trusco Code | Features | Use | Tensile Strength | Tear Strength | Endurance Period | Material (Body) | Material (Eyelet) | Accessories | Mass (kg) |
Thread diam. (mm) |
Weight | Tear strength | No. of grommets (pcs.) | Endurance period | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,734.84 |
BLUE SHEETS | 1 Piece(s) | 10 Day(s) | Blue Sheet | 0.22 | 3.44X5.24 | Blue | Foldable Type | 20 | 90 | - | - | - | - | - | - | - | - | - | - | - | - | - | 337-0402 | The grommet is molded and welded with the same material as the sheet (polyethylene) in order to avoid separation or falling and provide distortion resistance and high durability. Combined with an ultraviolet stabilizer for excellent weather resistance during outdoor use. | Machine cover, protective sheet, etc. | Length 683 N / 5 cm, Width 600 N / 5 cm | - | Approximately 1 years | Polyethylene (PE) | Polyethylene (PE) Aluminum (Inner diameter: 12 mm) | 4 Sheet Straps (60 cm) | 3 | - | - | - | - | - | 1 pc. |
Lightweight ground sheet with good waterproofing for light work.
[Features]
·Since the eyelets are made of plastic, there is no need to separate them when disposing of them.
·Reduces the likelihood of tears or deformations compared to aluminum eyelets. High strength with little deformation without peeling or falling off.
·Because it is made of polyethylene, it is hard to damage, corrode, or transfer color.
·Estimated service life: About 1 year.
[Applications]
·Ideal for a wide range of uses, from field work to general households, for purposes such as waterproofing, windproofing, dustproofing, and blindfolding.
·Convenient for covering machinery, as a protective sheet, etc.
Part Number |
---|
BLS-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Model | Thickness (mm) |
Width x Length (m) |
Color | Shape | Grommet Number (Piece) |
Grommet Pitch (cm) |
Color | Thickness (mm) |
JAN code | Eyelet pitch (Pcs.) |
Trusco code | Length (m) | Width (m) | Thread count (#) | Weight (g) | Material 1 | Materials 2 | Attached band (pcs.) (cm) |
JAN Code | Trusco Code | Features | Use | Tensile Strength | Tear Strength | Endurance Period | Material (Body) | Material (Eyelet) | Accessories | Mass (kg) |
Thread diam. (mm) |
Weight | Tear strength | No. of grommets (pcs.) | Endurance period | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,734.84 |
BLUE SHEETS | 1 Piece(s) | 10 Day(s) | Blue Sheet | 0.22 | 3.44X5.24 | Blue | Foldable Type | 20 | 90 | - | - | - | - | - | - | - | - | - | - | - | - | - | 337-0402 | The grommet is molded and welded with the same material as the sheet (polyethylene) in order to avoid separation or falling and provide distortion resistance and high durability. Combined with an ultraviolet stabilizer for excellent weather resistance during outdoor use. | Machine cover, protective sheet, etc. | Length 683 N / 5 cm, Width 600 N / 5 cm | - | Approximately 1 years | Polyethylene (PE) | Polyethylene (PE) Aluminum (Inner diameter: 12 mm) | 4 Sheet Straps (60 cm) | 3 | - | - | - | - | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?