(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KPR-305-91-20 |
KPR-305-182-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width x Length (m) |
Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 18,660.00 ฿ 17,167.20 |
CURING SHEETS | 1 Piece(s) | 40 Day(s) | 0.91X20 | 467-5797 | 10.3 | 1 Roll | ||
฿ 37,319.00 ฿ 34,333.48 |
CURING SHEETS | 1 Piece(s) | 40 Day(s) | 1.82X20 | 467-5789 | 20.6 | 1 Roll |
[Features]
·Adhesive on the back, no need for curing tape.
·It uses a flexible polyester fabric that has better shock absorption than conventional curing sheets.
·Can be washed for repeated use.
[Applications]
·Interior work for buildings and homes, preparation for moving, etc.
Part Number |
---|
KPR-305-91-20 |
KPR-305-182-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width x Length (m) |
Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 18,660.00 ฿ 17,167.20 |
CURING SHEETS | 1 Piece(s) | 40 Day(s) | 0.91X20 | 467-5797 | 10.3 | 1 Roll | ||
฿ 37,319.00 ฿ 34,333.48 |
CURING SHEETS | 1 Piece(s) | 40 Day(s) | 1.82X20 | 467-5789 | 20.6 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?