(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eco Multipurpose Net (Mesh 10 mm /25 mm)

Eco Multipurpose Net (Mesh 10 mm /25 mm)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,993.83 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TNE10-3636 SALE
TNE10-3654 SALE
TNE25-3636
TNE25-3654
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Mesh size
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 12,949.76

฿ 11,878.81

PROTECTIVE NETS 1 Piece(s) 10 Day(s) 3.6X3.6 10 287-0657 1500 1 pc.

฿ 18,711.99

฿ 17,157.02

PROTECTIVE NETS 1 Piece(s) 10 Day(s) 3.6X5.4 10 287-0665 2300 1 pc.

฿ 6,993.83

PROTECTIVE NETS 1 Piece(s) 10 Day(s) 3.6X3.6 25 287-0631 2400 1 pc.

฿ 9,450.08

PROTECTIVE NETS 1 Piece(s) 10 Day(s) 3.6X5.4 25 287-0649 3500 1 pc.

Basic Specifications

  • Product Type
    Protective net
  • Color
    Green
  • Features
    The net is flexible and fits the load.
  • Application
    Bird damage prevention net. Trash dispersion prevention net used at garbage collection sites.
  • Specifications
    Russell Net
  • Material
    Polyester (50% recycled PET resin)
  • Amount Of Content
    1 pc.

Product Description

Multipurpose eco-net that assists in environmental conservation.
[Features]
· Mesh type is selectable from 2 types, either 10 mm or 25 mm to suit the application.
· An "Eco Mark certified product" that helps protect the environment, reducing the environmental burden associated with daily and business activities.
· With a rope stitched around the periphery, it is unlikely to unravel.
[Applications]
· A net that can be used in various contexts.

Part Number
TNE10-3636 SALE
TNE10-3654 SALE
TNE25-3636
TNE25-3654
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Mesh size
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 12,949.76

฿ 11,878.81

PROTECTIVE NETS 1 Piece(s) 10 Day(s) 3.6X3.6 10 287-0657 1500 1 pc.

฿ 18,711.99

฿ 17,157.02

PROTECTIVE NETS 1 Piece(s) 10 Day(s) 3.6X5.4 10 287-0665 2300 1 pc.

฿ 6,993.83

PROTECTIVE NETS 1 Piece(s) 10 Day(s) 3.6X3.6 25 287-0631 2400 1 pc.

฿ 9,450.08

PROTECTIVE NETS 1 Piece(s) 10 Day(s) 3.6X5.4 25 287-0649 3500 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1