(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multipurpose Net (Mesh 25 mm) (TN25-3654Y)

Multipurpose Net (Mesh 25 mm) (TN25-3654Y)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TN25-3636BK
TN25-3636GN
TN25-3636SV
TN25-3636Y
TN25-3654BK
TN25-3654GN
TN25-3654SV
TN25-3654Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 6,029.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3.6X3.6 Black - 287-0622 2300 1 pc.

฿ 5,540.00

PROTECTIVE NETS 1 Piece(s) 12 Day(s) 3.6X3.6 Green - 287-0606 2300 1 pc.

฿ 6,029.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3.6X3.6 Silver - 287-0614 2300 1 pc.

฿ 6,029.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3.6X3.6 Yellow 4989999314489 478-9407 2300 1 pc.

฿ 8,800.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3.6X5.4 Black - 288-0130 3300 1 pc.

฿ 8,148.00

PROTECTIVE NETS 1 Piece(s) 12 Day(s) 3.6X5.4 Green - 288-0113 3300 1 pc.

฿ 8,800.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3.6X5.4 Silver - 288-0121 3300 1 pc.

฿ 8,800.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3.6X5.4 Yellow 4989999314496 478-9415 3300 1 pc.

Basic Specifications

  • Product Type
    Protective net
  • Mesh size(mm)
    25
  • Thread diam.
    2.2mm
  • Material
    Polyethylene (PE)
  • Tissue
    400 d / 36 strings / Knotless
  • Amount Of Content
    1 pc.

Product Description

A net that can be used in various contexts.
[Features]
· Commonly used polyethylene net.
· With a rope stitched around the periphery, it is unlikely to unravel.
[Applications]
· For various uses, such as safety nets, luggage holders, bird avoidance, and area division.

Part Number
TN25-3636BK
TN25-3636GN
TN25-3636SV
TN25-3636Y
TN25-3654BK
TN25-3654GN
TN25-3654SV
TN25-3654Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 6,029.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3.6X3.6 Black - 287-0622 2300 1 pc.

฿ 5,540.00

PROTECTIVE NETS 1 Piece(s) 12 Day(s) 3.6X3.6 Green - 287-0606 2300 1 pc.

฿ 6,029.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3.6X3.6 Silver - 287-0614 2300 1 pc.

฿ 6,029.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3.6X3.6 Yellow 4989999314489 478-9407 2300 1 pc.

฿ 8,800.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3.6X5.4 Black - 288-0130 3300 1 pc.

฿ 8,148.00

PROTECTIVE NETS 1 Piece(s) 12 Day(s) 3.6X5.4 Green - 288-0113 3300 1 pc.

฿ 8,800.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3.6X5.4 Silver - 288-0121 3300 1 pc.

฿ 8,800.00

PROTECTIVE NETS 1 Piece(s) 1 Day(s) 3.6X5.4 Yellow 4989999314496 478-9415 3300 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A multipurpose net.

Usage

●Dust scattering prevention at the garbage storage space.

Specification

●Mesh Size(mm):25
●Thread Diameter: 2.2mm

Materials

●Polyethylene(PE)
●Organization: 400d/ 36 books/No Knot