(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PE Soft Flame-Retardant Cloth 1.8 m x 50 m

PE Soft Flame-Retardant Cloth 1.8 m x 50 m

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TRSBC-1850

  • Product Type
    Flameproof sheet
  • Width×Length(m)
    1.81X50
  • Color
    White
  • Shape
    Rolled Type
  • Seat thickness(mm)
    0.22
  • Trusco Code
    415-4754
  • Features
    It is lightweight and improves workability. It is a sheet with low dioxin generation when incinerated. It has a supple texture and does not easily get wrinkled. It can be used in cold or hot climates.
  • Application
    Protective fireproof sheet in construction and painting.
  • Specifications
    Flame-retardant product in accordance with the Fire Services Act, no eyelets
  • Tensile Strength
    Vertical 580 N/3 cm, horizontal 540 N/3 cm
  • Tear strength
    Vertical 220 N, horizontal 180N
  • Flameproof declarer certification number
    AFE330085
  • Material/sheet
    Polyethylene (PE)
  • Mass(g)
    8000
  • Amount Of Content
    1 Roll
Part Number
TRSBC-1850 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 11,914.99

฿ 10,736.60

FLAME-RETARDANT SHEETS 1 Piece(s) 12 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Flameproof sheet
  • Width×Length(m)
    1.81X50
  • Color
    White
  • Shape
    Rolled Type
  • Seat thickness(mm)
    0.22
  • Trusco Code
    415-4754
  • Features
    It is lightweight and improves workability. It is a sheet with low dioxin generation when incinerated. It has a supple texture and does not easily get wrinkled. It can be used in cold or hot climates.
  • Application
    Protective fireproof sheet in construction and painting.
  • Specifications
    Flame-retardant product in accordance with the Fire Services Act, no eyelets
  • Tensile Strength
    Vertical 580 N/3 cm, horizontal 540 N/3 cm
  • Tear strength
    Vertical 220 N, horizontal 180N
  • Flameproof declarer certification number
    AFE330085
  • Material/sheet
    Polyethylene (PE)
  • Mass(g)
    8000
  • Amount Of Content
    1 Roll

Product Description

Roll type flame-retardant sheet that is lightweight and strong while still being soft and supple.
[Features]
· It is lighter and has better workability than PVC.
· Highly strong, particularly excellent in tear strength.
· Has a soft texture compared to α flameproof sheets, making it non-slip when used for floor surface curing, etc.
· Sheet with very little generation of dioxins during incineration.
· The operating environment temperature range is from -40 to +60°C, allowing use in cold regions.
· It has a supple texture and does not easily get wrinkled.
[Applications]
· Can be used for curing floor surfaces in building and construction sites and bridge construction, or for covering raw materials and open-air storage covering as a countermeasure against fire.

Specifications of TRSBC-1850

  • Product Type
    Flameproof sheet
  • Width×Length(m)
    1.81X50
  • Color
    White
  • Shape
    Rolled Type
  • Seat thickness(mm)
    0.22
  • Trusco Code
    415-4754
  • Features
    It is lightweight and improves workability. It is a sheet with low dioxin generation when incinerated. It has a supple texture and does not easily get wrinkled. It can be used in cold or hot climates.
  • Application
    Protective fireproof sheet in construction and painting.
  • Specifications
    Flame-retardant product in accordance with the Fire Services Act, no eyelets
  • Tensile Strength
    Vertical 580 N/3 cm, horizontal 540 N/3 cm
  • Tear strength
    Vertical 220 N, horizontal 180N
  • Flameproof declarer certification number
    AFE330085
  • Material/sheet
    Polyethylene (PE)
  • Mass(g)
    8000
  • Amount Of Content
    1 Roll
Part Number
TRSBC-1850 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 11,914.99

฿ 10,736.60

FLAME-RETARDANT SHEETS 1 Piece(s) 12 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1