(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Flameproof Sheet, Thickness 0.3 mm

Flameproof Sheet, Thickness 0.3 mm

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 1,853.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GBS-1836
GBS-1854 SALE
GBS-3654
GBS-5454
GBS-5472
GBS-R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Details Type Number of Grommets
(piece)
Grommet pitch
(cm)
Trusco Code Specifications Material/grommet Mass
(g)
Amount Of Content

฿ 1,853.00

FLAME-RETARDANT SHEETS 1 Piece(s) Same day 1.8X3.6 Sheet 24 45 120-5391 Flame-retardant product in accordance with the Fire Services Act, with eyelets Aluminum (Inner Diameter: 12 mm) 2200 1 pc.

฿ 2,612.00

฿ 1,802.28

FLAME-RETARDANT SHEETS 1 Piece(s) Same day 1.8X5.4 Sheet 32 45 120-5404 Flame-retardant product in accordance with the Fire Services Act, with eyelets Aluminum (Inner Diameter: 12 mm) 3300 1 pc.

฿ 4,303.00

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 3.6X5.4 Sheet 40 45 120-5412 Flame-retardant product in accordance with the Fire Services Act, with eyelets Aluminum (Inner Diameter: 12 mm) 6500 1 pc.

฿ 8,703.00

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 5.4X5.4 Sheet 48 45 120-4424 Flame-retardant product in accordance with the Fire Services Act, with eyelets Aluminum (Inner Diameter: 12 mm) 9700 1 pc.

฿ 10,147.00

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 5.4X7.2 Sheet 56 45 120-4432 Flame-retardant product in accordance with the Fire Services Act, with eyelets Aluminum (Inner Diameter: 12 mm) 13000 1 pc.

฿ 18,353.00

฿ 16,884.76

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.87X50 Rolled Type - - 120-4416 Flame-retardant product in accordance with the Fire Services Act, no eyelets - 33000 1 Roll

Basic Specifications

  • Product Type
    Flameproof sheet
  • Color
    White
  • Shape
    Folding Type
  • Seat thickness(mm)
    0.3
  • Features
    A polyester foundation cloth sheet flame-proofed with PVC.
  • Application
    Gasoline and other substances that fall within safety regulations. Flammable substances placed in a temporary location where they will not be dispersed into the air and will be sheltered from rainwater.
  • Tensile Strength
    Vertical 558 N/3 cm, Horizontal 562 N/3 cm
  • Tear strength
    Vertical 72 N, horizontal 67N
  • Flameproof declarer certification number
    AFE270504
  • Material/sheet
    Polyester foundation cloth (Vinyl Chloride Coating)

Product Description

A flameproof sheet using domestically made fabric, which is produced by treating polyester foundation cloth with PVC flameproof processing.
[Features]
· Uses trusted Japan-made flame-proof certified fabric.
[Applications]
· For construction sites, or when working with fire grinders.
· Sheet for open air storage.
· Fuels and other substances that fall within safety regulations.
· Convenient when covering flammable substances placed in a temporary storeroom to prevent dispersion or as a measure against rainwater.

Part Number
GBS-1836
GBS-1854 SALE
GBS-3654
GBS-5454
GBS-5472
GBS-R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Details Type Number of Grommets
(piece)
Grommet pitch
(cm)
Trusco Code Specifications Material/grommet Mass
(g)
Amount Of Content

฿ 1,853.00

FLAME-RETARDANT SHEETS 1 Piece(s) Same day 1.8X3.6 Sheet 24 45 120-5391 Flame-retardant product in accordance with the Fire Services Act, with eyelets Aluminum (Inner Diameter: 12 mm) 2200 1 pc.

฿ 2,612.00

฿ 1,802.28

FLAME-RETARDANT SHEETS 1 Piece(s) Same day 1.8X5.4 Sheet 32 45 120-5404 Flame-retardant product in accordance with the Fire Services Act, with eyelets Aluminum (Inner Diameter: 12 mm) 3300 1 pc.

฿ 4,303.00

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 3.6X5.4 Sheet 40 45 120-5412 Flame-retardant product in accordance with the Fire Services Act, with eyelets Aluminum (Inner Diameter: 12 mm) 6500 1 pc.

฿ 8,703.00

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 5.4X5.4 Sheet 48 45 120-4424 Flame-retardant product in accordance with the Fire Services Act, with eyelets Aluminum (Inner Diameter: 12 mm) 9700 1 pc.

฿ 10,147.00

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 5.4X7.2 Sheet 56 45 120-4432 Flame-retardant product in accordance with the Fire Services Act, with eyelets Aluminum (Inner Diameter: 12 mm) 13000 1 pc.

฿ 18,353.00

฿ 16,884.76

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.87X50 Rolled Type - - 120-4416 Flame-retardant product in accordance with the Fire Services Act, no eyelets - 33000 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●This is a polyester base cloth with PVC fire proof processing.

Usage

●Inside safety regulation area such as fuel oil.

Specification

●Color: White 
●Thickness: 0.28mm
●Flame retardant goods established by the Fire Services Act (Flame retardant2 class)
●Tensile Strength: Vertical 558N/3cm, Horizontal 562N/3cm
●Tearing Strength: Vertical 68N, Horizontal 58N
●Fire Proof Indicator Certifica

Materials

●Sheet: Polyester Based Cloth + Vinyl Chloride Coating