- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Clear Cloth Sheet (Sheet type, Roll type)
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of CX-G50
-
- Product Type
- Transparent threaded sheet
-
- Thickness(mm)
- -
-
- Width×Length(m)
- 1.8X50
-
- Color
- Semi-Transparent
-
- Shape
- Folding Type
-
- Details Type
- Rolled Type
-
- Number of Grommets(piece)
- -
-
- Grommet pitch(cm)
- -
-
- Seat thickness(mm)
- 0.5
-
- Trusco Code
- 305-7577
-
- Features
- It can be easily detached due to its light weight. It is threaded and superior in strength. It is a sheet with low dioxin generation when incinerated.
-
- Application
- Cold protection at factory sites. Partition curtain for paint storage, etc.
-
- Tensile Strength
- Vertical 550 N/5 cm, horizontal 450 N/5 cm
-
- Material/sheet
- Polyolefin
-
- Material/grommet
- -
-
- Material
- No Grommet
-
- Mass(g)
- 21240
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Thickness (mm) |
Width×Length (m) |
Details Type |
Number of Grommets (piece) |
Grommet pitch (cm) |
Trusco Code |
Material/grommet |
Material |
Mass (g) |
Amount Of Content |
|
฿ 16,156.00
฿ 14,863.52
|
CLEAR SHEETS WITH STRING
|
1 Piece(s)
|
|
Same day
|
- |
1.8X50 |
Rolled Type |
- |
- |
305-7577 |
- |
No Grommet |
21240 |
1 pc. |
Basic Specifications
-
- Product Type
- Transparent threaded sheet
-
- Color
- Semi-Transparent
-
- Shape
- Folding Type
-
- Seat thickness(mm)
- 0.5
-
- Features
- It can be easily detached due to its light weight. It is threaded and superior in strength. It is a sheet with low dioxin generation when incinerated.
-
- Application
- Cold protection at factory sites. Partition curtain for paint storage, etc.
-
- Tensile Strength
- Vertical 550 N/5 cm, horizontal 450 N/5 cm
-
- Material/sheet
- Polyolefin
-
- Amount Of Content
- 1 pc.
Product Description
Threaded transparent sheet made of olefin fabric.
[Features]
· It is translucent, lightweight and easy to attach/detach.
· Weather resistant stabilizer (UV agent) is added for weather resistance of about 3 years.
· This has excellent durability because it is string reinforced.
· Very little generation of harmful dioxins during incineration.
[Applications]
· Can be used as a partitioning curtain for painting, storage, and factories, a simple curtain that can be used as a cover for preventing dust.
· Ideal for curing eaves and simple structures as a countermeasure against strong winds and to resist coldness.
Specifications of CX-G50
-
- Product Type
- Transparent threaded sheet
-
- Thickness(mm)
- -
-
- Width×Length(m)
- 1.8X50
-
- Color
- Semi-Transparent
-
- Shape
- Folding Type
-
- Details Type
- Rolled Type
-
- Number of Grommets(piece)
- -
-
- Grommet pitch(cm)
- -
-
- Seat thickness(mm)
- 0.5
-
- Trusco Code
- 305-7577
-
- Features
- It can be easily detached due to its light weight. It is threaded and superior in strength. It is a sheet with low dioxin generation when incinerated.
-
- Application
- Cold protection at factory sites. Partition curtain for paint storage, etc.
-
- Tensile Strength
- Vertical 550 N/5 cm, horizontal 450 N/5 cm
-
- Material/sheet
- Polyolefin
-
- Material/grommet
- -
-
- Material
- No Grommet
-
- Mass(g)
- 21240
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Thickness (mm) |
Width×Length (m) |
Details Type |
Number of Grommets (piece) |
Grommet pitch (cm) |
Trusco Code |
Material/grommet |
Material |
Mass (g) |
Amount Of Content |
|
฿ 16,156.00
฿ 14,863.52
|
CLEAR SHEETS WITH STRING
|
1 Piece(s)
|
|
Same day
|
- |
1.8X50 |
Rolled Type |
- |
- |
305-7577 |
- |
No Grommet |
21240 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●It is a sheet that generates less harmful dioxins at incineration treatment.Usage
●Cold protection at the factory on site.
●Partition curtain for painting/storage etc.Specification
●Color: Translucent
●Thickness: 0.5mm(intersection of thread), 0.2mm(film part)
●Tensile Strength: Vertical 550N/5cm, Horizontal 450N/5cmMaterials
●Sheet: Polyolefin(polypropylene thread)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?