(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Eco UV Sheet #4000" (Silver)

"Eco UV Sheet #4000" (Silver)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 672.39 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TUV4000SV1010 SALE
TUV4000SV1818
TUV4000SV1827
TUV4000SV2736
TUV4000SV3636
TUV4000SV3654
TUV4000SV5454
TUV4000SV5472
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 17,442.69

฿ 15,656.56

UV SHEETS 1 Piece(s) 40 Day(s) 9.91×9.91 44 360-0394 21500 1 pc.

฿ 672.39

UV SHEETS 1 Piece(s) 1 Day(s) 1.71×1.71 8 360-0327 700 1 pc.

฿ 1,014.61

UV SHEETS 1 Piece(s) 10 Day(s) 1.71×2.61 10 360-0335 1000 1 pc.

฿ 1,709.21

UV SHEETS 1 Piece(s) 12 Day(s) 2.62×3.51 14 360-0343 2100 1 pc.

฿ 2,446.99

UV SHEETS 1 Piece(s) 10 Day(s) 3.51×3.52 16 360-0351 2800 1 pc.

฿ 2,871.66

UV SHEETS 1 Piece(s) 10 Day(s) 3.52×5.31 20 360-0360 4200 1 pc.

฿ 4,328.24

UV SHEETS 1 Piece(s) 10 Day(s) 5.29×5.31 24 360-0378 6300 1 pc.

฿ 6,468.58

UV SHEETS 1 Piece(s) 10 Day(s) 5.29×7.11 28 360-0386 8400 1 pc.

Basic Specifications

  • Product Type
    UV sheet
  • Thickness(mm)
    0.32
  • Color
    Silver
  • Shape
    Folding Type
  • Grommet pitch(cm)
    90
  • Seat thickness(mm)
    0​.​3​2
  • Features
    Reduced the greenhouse gas produced when incinerated by combining with a ultraviolet anti-deterioration agent.
  • Application
    Long-term (2 to 3 years) of open-air storage cover. For covering simple warehouses.
  • Tensile Strength
    Vertical 1,000 N/5 cm, Horizontal 900 N/5 cm
  • Durability period
    Approximately 2 to 3 years
  • Material/sheet
    Polyethylene (PE)
  • Material/grommet
    Aluminum (Inner Diameter: 12 mm)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Reduced the greenhouse gas produced when incinerated by combining with a ultraviolet anti-deterioration agent.
[Applications]
· Long-term (2 to 3 years) open-air storage cover.
· For covering simple warehouses.

Part Number
TUV4000SV1010 SALE
TUV4000SV1818
TUV4000SV1827
TUV4000SV2736
TUV4000SV3636
TUV4000SV3654
TUV4000SV5454
TUV4000SV5472
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 17,442.69

฿ 15,656.56

UV SHEETS 1 Piece(s) 40 Day(s) 9.91×9.91 44 360-0394 21500 1 pc.

฿ 672.39

UV SHEETS 1 Piece(s) 1 Day(s) 1.71×1.71 8 360-0327 700 1 pc.

฿ 1,014.61

UV SHEETS 1 Piece(s) 10 Day(s) 1.71×2.61 10 360-0335 1000 1 pc.

฿ 1,709.21

UV SHEETS 1 Piece(s) 12 Day(s) 2.62×3.51 14 360-0343 2100 1 pc.

฿ 2,446.99

UV SHEETS 1 Piece(s) 10 Day(s) 3.51×3.52 16 360-0351 2800 1 pc.

฿ 2,871.66

UV SHEETS 1 Piece(s) 10 Day(s) 3.52×5.31 20 360-0360 4200 1 pc.

฿ 4,328.24

UV SHEETS 1 Piece(s) 10 Day(s) 5.29×5.31 24 360-0378 6300 1 pc.

฿ 6,468.58

UV SHEETS 1 Piece(s) 10 Day(s) 5.29×7.11 28 360-0386 8400 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1