(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eco Super Thick Sheet UV #5000 (OD Green) (TUV50007290)

Eco Super Thick Sheet UV #5000 (OD Green) (TUV50007290)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TUV5000-1818
TUV5000-1827
TUV5000-2736
TUV5000-3654
TUV5000-5472
TUV50001010 SALE
TUV50007290
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 967.00

UV SHEETS 1 Piece(s) 1 Day(s) 1.71X1.71 8 258-3526 870 1 pc.

฿ 1,338.00

UV SHEETS 1 Piece(s) 10 Day(s) 1.71X2.61 10 258-3534 1300 1 pc.

฿ 2,247.00

UV SHEETS 1 Piece(s) Same day 2.62X3.51 14 258-3542 2600 1 pc.

฿ 3,609.00

UV SHEETS 1 Piece(s) Same day 3.52X5.31 20 258-3551 5200 1 pc.

฿ 8,357.00

UV SHEETS 1 Piece(s) 1 Day(s) 5.29X7.11 28 258-3569 10400 1 pc.

฿ 19,493.00

฿ 17,933.56

UV SHEETS 1 Piece(s) 40 Day(s) 9.91X9.91 44 360-0416 27000 1 pc.

฿ 11,464.00

UV SHEETS 1 Piece(s) 1 Day(s) 7.11X8.91 36 360-0408 17500 1 pc.

Basic Specifications

  • Product Type
    UV sheet
  • Thickness(mm)
    0.47
  • Color
    OD Green
  • Shape
    Folding Type
  • Grommet pitch(cm)
    90
  • Seat thickness(mm)
    0.47
  • Features
    Reduced the greenhouse gas produced when incinerated by combining with a ultraviolet anti-deterioration agent.
  • Application
    For covering simple warehouses.
  • Tensile Strength
    Vertical 1,750 N/5 cm, horizontal 1510 N/5 cm
  • Durability period
    Approximately 4 to 5 years
  • Material/sheet
    Polyethylene (PE) (UV agent combined methane gas CO2 retardant combined)
  • Material/grommet
    Aluminum (Inner Diameter: 12 mm)
  • Amount Of Content
    1 pc.

Product Description

Ultra-thick weatherproof UV sheet #5000.
[Features]
· This product is weather resistant in the long term, thanks to a UV deterioration prevention agent.
· Amount of greenhouse gases generated during incineration disposal is minimal, making it environmentally friendly.
[Applications]
· Can be used for covering materials for extended periods of time, waterproofing open-air curing sites, and for use as a cover for port facilities.
· Ideal as a tent material for simple warehouses, construction work in forests, mountains and parkland.

Part Number
TUV5000-1818
TUV5000-1827
TUV5000-2736
TUV5000-3654
TUV5000-5472
TUV50001010 SALE
TUV50007290
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 967.00

UV SHEETS 1 Piece(s) 1 Day(s) 1.71X1.71 8 258-3526 870 1 pc.

฿ 1,338.00

UV SHEETS 1 Piece(s) 10 Day(s) 1.71X2.61 10 258-3534 1300 1 pc.

฿ 2,247.00

UV SHEETS 1 Piece(s) Same day 2.62X3.51 14 258-3542 2600 1 pc.

฿ 3,609.00

UV SHEETS 1 Piece(s) Same day 3.52X5.31 20 258-3551 5200 1 pc.

฿ 8,357.00

UV SHEETS 1 Piece(s) 1 Day(s) 5.29X7.11 28 258-3569 10400 1 pc.

฿ 19,493.00

฿ 17,933.56

UV SHEETS 1 Piece(s) 40 Day(s) 9.91X9.91 44 360-0416 27000 1 pc.

฿ 11,464.00

UV SHEETS 1 Piece(s) 1 Day(s) 7.11X8.91 36 360-0408 17500 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is an environmentally friendly sheet that reduces the greenhouse gas emissions generated during incineration.

Usage

●For the covering of a simple warehouse.

Specification

●Color: OD Green 
●Thickness: 0.47mm 
●Tensile Strength: Vertical 1750N/5cm, Horizontal 1510N/5cm
●Endurance Period: Approx. 4 to 5 Years 
●Eyelet Pitch: 90cm

Materials

●Sheet: Polyethylene(PE) 
●Eyelet: Aluminum(inner diameter: 12mm)