(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blue sheet α #2500

Blue sheet α #2500

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of BSA25-1010

  • Product Type
    Ground sheet
  • Thickness(mm)
    0.18
  • Width×Length(m)
    9.81×9.81
  • Color
    Blue
  • Shape
    Folding Type
  • Number of Grommets(piece)
    44
  • Grommet pitch(cm)
    90
  • Seat thickness(mm)
    0.18
  • Trusco Code
    415-4649
  • Features
    Sheet in which the warp and weft have been woven in a regular pattern. The laminated material is thick, light and strong. Can be used in cold regions as well as in fierce heat.
  • Application
    Protective sheet, protective cover for indoor and outdoor construction sites. Sheet for agricultural forestry industries and fishers.
  • Tensile Strength
    Vertical 650 N/5 cm, Horizontal 480 N/5 cm
  • Durability period
    Approximately 10 months
  • Material/sheet
    Polyethylene (PE)
  • Material/grommet
    Aluminum (Inner Diameter: 12 mm)
  • Mass(g)
    12600
  • Amount Of Content
    1 pc.
Part Number
BSA25-1010
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 6,119.79

BLUE SHEETS 1 Piece(s) 12 Day(s) 9.81×9.81 44 415-4649 12600 1 pc.

Basic Specifications

  • Product Type
    Ground sheet
  • Thickness(mm)
    0.18
  • Color
    Blue
  • Shape
    Folding Type
  • Grommet pitch(cm)
    90
  • Seat thickness(mm)
    0.18
  • Features
    Sheet in which the warp and weft have been woven in a regular pattern. The laminated material is thick, light and strong. Can be used in cold regions as well as in fierce heat.
  • Application
    Protective sheet, protective cover for indoor and outdoor construction sites. Sheet for agricultural forestry industries and fishers.
  • Tensile Strength
    Vertical 650 N/5 cm, Horizontal 480 N/5 cm
  • Durability period
    Approximately 10 months
  • Material/sheet
    Polyethylene (PE)
  • Material/grommet
    Aluminum (Inner Diameter: 12 mm)
  • Amount Of Content
    1 pc.

Product Description

Mid-term use type with medium thickness ground sheet #2500.
[Features]
· Laminate sheet material that is thick, lightweight, and strong and in which the warp and weft have been woven in a regular pattern.
· Can be used in cold as well as hot regions.
· It is 20% lighter than #3000, making it easy to handle.
[Applications]
· Convenient as a sheet to protect open air-storage from rain, etc., or a cover for roof repair, as well as for curing ceiling surfaces, wall surfaces, and floor surfaces in civil engineering, construction, architecture, etc.
· Can be used as a protective cover for indoor or outdoor construction sites, a curing sheet, or a sheet for agricultural industry or fisheries.

Specifications of BSA25-1010

  • Product Type
    Ground sheet
  • Thickness(mm)
    0.18
  • Width×Length(m)
    9.81×9.81
  • Color
    Blue
  • Shape
    Folding Type
  • Number of Grommets(piece)
    44
  • Grommet pitch(cm)
    90
  • Seat thickness(mm)
    0.18
  • Trusco Code
    415-4649
  • Features
    Sheet in which the warp and weft have been woven in a regular pattern. The laminated material is thick, light and strong. Can be used in cold regions as well as in fierce heat.
  • Application
    Protective sheet, protective cover for indoor and outdoor construction sites. Sheet for agricultural forestry industries and fishers.
  • Tensile Strength
    Vertical 650 N/5 cm, Horizontal 480 N/5 cm
  • Durability period
    Approximately 10 months
  • Material/sheet
    Polyethylene (PE)
  • Material/grommet
    Aluminum (Inner Diameter: 12 mm)
  • Mass(g)
    12600
  • Amount Of Content
    1 pc.
Part Number
BSA25-1010
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 6,119.79

BLUE SHEETS 1 Piece(s) 12 Day(s) 9.81×9.81 44 415-4649 12600 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Laminate fabric is thick, light and durable.
●It can be used in cold climates and hot weather.

Usage

●Protective cover and curing seat for indoor and outdoor construction sites.
●Sheets for agriculture and forest industry.

Specification

●Eyelet Pitch(cm):90
●Color: Blue 
●Thickness: 0.18mm
●Tensile Strength: Vertical 520N/5cm, Horizontal 500N/5cm
●Endurance Period: Approx. 10 Months

Materials

●Sheet: Polyethylene(PE)
●Eyelet: Aluminum(inner diameter: 12mm)