(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blue Tarpaulin #3000

Blue Tarpaulin #3000

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TP-7290

  • Product Type
    Ground sheet
  • Thickness(mm)
    0.25
  • Width×Length(m)
    7.11×8.91
  • Color
    Blue
  • Shape
    Folding Type
  • Number of Grommets(piece)
    36
  • Grommet pitch(cm)
    90
  • Seat thickness(mm)
    0.25
  • Trusco Code
    123-7098
  • Features
    A strong, thick, yet light sheet. Can be used in cold as well as hot regions.
  • Application
    Protective sheet, protective cover for indoor and outdoor construction sites. Sheet for agricultural forestry industries and fishers.
  • Tensile Strength
    Vertical 665 N/5 cm, horizontal 575 N/5 cm
  • Durability period
    Approximately 1 years
  • Material/sheet
    Polyethylene (PE)
  • Material/grommet
    Aluminum (Inner Diameter: 12 mm)
  • Mass(g)
    10000
  • Amount Of Content
    1 pc.
Part Number
TP-7290
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,234.93

BLUE SHEETS 1 Piece(s) 10 Day(s) 7.11×8.91 36 123-7098 10000 1 pc.

Basic Specifications

  • Product Type
    Ground sheet
  • Thickness(mm)
    0.25
  • Color
    Blue
  • Shape
    Folding Type
  • Grommet pitch(cm)
    90
  • Seat thickness(mm)
    0.25
  • Features
    A strong, thick, yet light sheet. Can be used in cold as well as hot regions.
  • Application
    Protective sheet, protective cover for indoor and outdoor construction sites. Sheet for agricultural forestry industries and fishers.
  • Tensile Strength
    Vertical 665 N/5 cm, horizontal 575 N/5 cm
  • Durability period
    Approximately 1 years
  • Material/sheet
    Polyethylene (PE)
  • Material/grommet
    Aluminum (Inner Diameter: 12 mm)
  • Amount Of Content
    1 pc.

Product Description

Mid-term use type #3000 ground sheet that is made in Japan.
[Features]
· Laminate material that is thick and strong and in which the warp and weft have been woven in a regular pattern.
· Those with 3.6 m width or less have no seam, and larger sheets have minimal seams.
· Can be used in cold as well as hot regions.
[Applications]
· Ideal as a sheet to protect open air-storage from rain, etc., or a cover for roof repair, as well as for curing ceiling surfaces, wall surfaces, and floor surfaces in civil engineering, construction, architecture, etc.
· Can be used as a protective cover for indoor or outdoor construction sites or a sheet for agricultural industry or fisheries.

Specifications of TP-7290

  • Product Type
    Ground sheet
  • Thickness(mm)
    0.25
  • Width×Length(m)
    7.11×8.91
  • Color
    Blue
  • Shape
    Folding Type
  • Number of Grommets(piece)
    36
  • Grommet pitch(cm)
    90
  • Seat thickness(mm)
    0.25
  • Trusco Code
    123-7098
  • Features
    A strong, thick, yet light sheet. Can be used in cold as well as hot regions.
  • Application
    Protective sheet, protective cover for indoor and outdoor construction sites. Sheet for agricultural forestry industries and fishers.
  • Tensile Strength
    Vertical 665 N/5 cm, horizontal 575 N/5 cm
  • Durability period
    Approximately 1 years
  • Material/sheet
    Polyethylene (PE)
  • Material/grommet
    Aluminum (Inner Diameter: 12 mm)
  • Mass(g)
    10000
  • Amount Of Content
    1 pc.
Part Number
TP-7290
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,234.93

BLUE SHEETS 1 Piece(s) 10 Day(s) 7.11×8.91 36 123-7098 10000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1