(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plank, Black 1.5X1.2 m

Plank, Black 1.5X1.2 m

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 807330-00

  • Product Model
    Temporary Mat
  • Thickness(mm)
    25
  • Width x Length(m)
    1.5X1.2
  • Color
    Other
  • Detail Type
    Black
  • Trusco Code
    459-3669
  • Features
    While made of resin, it is strong enough to not be damaged while on a truck or other large vehicle.
  • Material (Body)
    Polyethylene (PE)
  • Mass(kg)
    24
  • Amount Of Content
    1 pc.
Part Number
807330-00 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 25,216.47

฿ 22,185.45

TEMPORARY MATS 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Temporary Mat
  • Thickness(mm)
    25
  • Width x Length(m)
    1.5X1.2
  • Color
    Other
  • Detail Type
    Black
  • Trusco Code
    459-3669
  • Features
    While made of resin, it is strong enough to not be damaged while on a truck or other large vehicle.
  • Material (Body)
    Polyethylene (PE)
  • Mass(kg)
    24
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The surface of the board is covered with a diamond plate texture to provide an anti-slip effect.
· Made of resin but has strength to resist crushing even when trucks and other large vehicles run over it.

Specifications of 807330-00

  • Product Model
    Temporary Mat
  • Thickness(mm)
    25
  • Width x Length(m)
    1.5X1.2
  • Color
    Other
  • Detail Type
    Black
  • Trusco Code
    459-3669
  • Features
    While made of resin, it is strong enough to not be damaged while on a truck or other large vehicle.
  • Material (Body)
    Polyethylene (PE)
  • Mass(kg)
    24
  • Amount Of Content
    1 pc.
Part Number
807330-00 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 25,216.47

฿ 22,185.45

TEMPORARY MATS 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1