(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Load Mat

Load Mat

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 8Y3017

  • Product Model
    Temporary Mat
  • Thickness(mm)
    45
  • Width x Length(m)
    0.5X0.5
  • Color
    Green
  • Trusco Code
    384-8558
  • Features
    Resin floor board used for corridors and material storage at residential housing construction sites and event venues
  • Features 2
    Installable according to the needs of the installation location because of the joint system
  • Material (Body)
    Polypropylene (PP)
  • Mass(kg)
    2.1
  • Amount Of Content
    1 pc.
Part Number
8Y3017
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,438.50

TEMPORARY MATS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Temporary Mat
  • Thickness(mm)
    45
  • Width x Length(m)
    0.5X0.5
  • Color
    Green
  • Trusco Code
    384-8558
  • Features
    Resin floor board used for corridors and material storage at residential housing construction sites and event venues
  • Features 2
    Installable according to the needs of the installation location because of the joint system
  • Material (Body)
    Polypropylene (PP)
  • Mass(kg)
    2.1
  • Amount Of Content
    1 pc.

Product Description

It is a joint type, so it can be installed freely depending on the installation location.
[Features]
・ Easy to install
・ It is embossed on the top of the product so that dirt and small scratches are not noticeable
・ Color: green
·Materials: Polypropylene (PP)
・ Country of manufacture: Japan
[Applications]
・ It is a resin floor board to be laid in the passage and material storage area of detached house construction sites, event venues, etc.

Specifications of 8Y3017

  • Product Model
    Temporary Mat
  • Thickness(mm)
    45
  • Width x Length(m)
    0.5X0.5
  • Color
    Green
  • Trusco Code
    384-8558
  • Features
    Resin floor board used for corridors and material storage at residential housing construction sites and event venues
  • Features 2
    Installable according to the needs of the installation location because of the joint system
  • Material (Body)
    Polypropylene (PP)
  • Mass(kg)
    2.1
  • Amount Of Content
    1 pc.
Part Number
8Y3017
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,438.50

TEMPORARY MATS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1