(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lamidan, Protective Sheet Minafoam

Lamidan, Protective Sheet Minafoam

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MDL25030YB110

  • Product Model
    Curing Sheet
  • Thickness(mm)
    3.5
  • Width x Length(m)
    0.91X1.82
  • Color
    Blue
  • Shape
    Foldable Type
  • Trusco Code
    459-0660
  • Features
    Polypropylene hollow structure sheet "Minadan" laminated with polyethylene foam sheet "Mina Form".
  • Features 2
    It has a greater cushioning property.
  • Material (Body)
    Polypropylene (PP) (Minadan) / Polyethylene (PE) (Mina Foam)
  • Mass(g)
    500
  • Amount Of Content
    1 pc.
Part Number
MDL25030YB110
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 415.32

CURING SHEETS 20 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Curing Sheet
  • Thickness(mm)
    3.5
  • Width x Length(m)
    0.91X1.82
  • Color
    Blue
  • Shape
    Foldable Type
  • Trusco Code
    459-0660
  • Features
    Polypropylene hollow structure sheet "Minadan" laminated with polyethylene foam sheet "Mina Form".
  • Features 2
    It has a greater cushioning property.
  • Material (Body)
    Polypropylene (PP) (Minadan) / Polyethylene (PE) (Mina Foam)
  • Mass(g)
    500
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A "Minadan" polypropylene hollow-structured sheet laminated with a "Minafoam" polyethylene foam sheet.
· Superior cushioning.
· With superior pressure and impact resistance, it is suitable as protective material for/for protecting work in construction.

Specifications of MDL25030YB110

  • Product Model
    Curing Sheet
  • Thickness(mm)
    3.5
  • Width x Length(m)
    0.91X1.82
  • Color
    Blue
  • Shape
    Foldable Type
  • Trusco Code
    459-0660
  • Features
    Polypropylene hollow structure sheet "Minadan" laminated with polyethylene foam sheet "Mina Form".
  • Features 2
    It has a greater cushioning property.
  • Material (Body)
    Polypropylene (PP) (Minadan) / Polyethylene (PE) (Mina Foam)
  • Mass(g)
    500
  • Amount Of Content
    1 pc.
Part Number
MDL25030YB110
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 415.32

CURING SHEETS 20 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1