(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adhesive Curing Sheet (for Wall Surfaces)

Adhesive Curing Sheet (for Wall Surfaces)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of J5M3521

  • Product Model
    Curing Sheet
  • Thickness(mm)
    3
  • Width x Length(m)
    0.9X1.8
  • Color
    Beige
  • Shape
    Roll Model
  • Trusco Code
    353-2054
  • Features
    Work time is shortened without using curing tape, and there is no risk of residual glue.
  • Material (Surface)
    Polyester
  • Material (Back)
    Acrylic Resin
  • Mass(kg)
    0.85
  • Amount Of Content
    1 Roll
Part Number
J5M3521
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,774.00

CURING SHEETS 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Curing Sheet
  • Thickness(mm)
    3
  • Width x Length(m)
    0.9X1.8
  • Color
    Beige
  • Shape
    Roll Model
  • Trusco Code
    353-2054
  • Features
    Work time is shortened without using curing tape, and there is no risk of residual glue.
  • Material (Surface)
    Polyester
  • Material (Back)
    Acrylic Resin
  • Mass(kg)
    0.85
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Features countless pores which create an suction action when attached to the wall, securely sticking the sheet in place.
· Eliminating the use of protective tape makes work quicker, and there is also no worry about residual adhesive.

Specifications of J5M3521

  • Product Model
    Curing Sheet
  • Thickness(mm)
    3
  • Width x Length(m)
    0.9X1.8
  • Color
    Beige
  • Shape
    Roll Model
  • Trusco Code
    353-2054
  • Features
    Work time is shortened without using curing tape, and there is no risk of residual glue.
  • Material (Surface)
    Polyester
  • Material (Back)
    Acrylic Resin
  • Mass(kg)
    0.85
  • Amount Of Content
    1 Roll
Part Number
J5M3521
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,774.00

CURING SHEETS 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1