(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PlaBeni Hard NS

PlaBeni Hard NS

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of J5M3598

  • Product Model
    Curing Sheet
  • Thickness(mm)
    2.5
  • Width x Length(m)
    0.9X1.8
  • Color
    Green
  • Trusco Code
    418-4271
  • Features
    The anti-slip processing eliminates excessive use of protective tape.
  • Material (Surface)
    Polypropylene (PP)
  • Material (Back)
    Polyethylene (PE)
  • Mass(kg)
    2.9
  • Amount Of Content
    1 pc.
Part Number
J5M3598
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,720.99

CURING SHEETS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Curing Sheet
  • Thickness(mm)
    2.5
  • Width x Length(m)
    0.9X1.8
  • Color
    Green
  • Trusco Code
    418-4271
  • Features
    The anti-slip processing eliminates excessive use of protective tape.
  • Material (Surface)
    Polypropylene (PP)
  • Material (Back)
    Polyethylene (PE)
  • Mass(kg)
    2.9
  • Amount Of Content
    1 pc.

Product Description

[Features]
· PE anti-slip treatment on the back surface of the PP sheet.
· Anti-slip treatment reduces the amount of protective tape required.
[Applications]
· Ideal for movement of heavy objects.

Specifications of J5M3598

  • Product Model
    Curing Sheet
  • Thickness(mm)
    2.5
  • Width x Length(m)
    0.9X1.8
  • Color
    Green
  • Trusco Code
    418-4271
  • Features
    The anti-slip processing eliminates excessive use of protective tape.
  • Material (Surface)
    Polypropylene (PP)
  • Material (Back)
    Polyethylene (PE)
  • Mass(kg)
    2.9
  • Amount Of Content
    1 pc.
Part Number
J5M3598
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,720.99

CURING SHEETS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1