(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Protective Sheet PlaBeni Soft Roll Type

Protective Sheet PlaBeni Soft Roll Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of J5M1941

  • Product Model
    Curing Sheet
  • Thickness(mm)
    1.5
  • Width x Length(m)
    0.9X10
  • Color
    Blue
  • Shape
    Roll Model
  • Trusco Code
    335-6035
  • Features
    An anti-static treatment not prone to static dust attraction.
  • Features 2
    The surface is embossed for slip prevention and the product can be cut easily.
  • Material (Body)
    EVA Sheet (Vinyl Acetate Monomer Resin)
  • Mass(kg)
    13
  • Amount Of Content
    1 Roll
Part Number
J5M1941
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,735.76

CURING SHEETS 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Curing Sheet
  • Thickness(mm)
    1.5
  • Width x Length(m)
    0.9X10
  • Color
    Blue
  • Shape
    Roll Model
  • Trusco Code
    335-6035
  • Features
    An anti-static treatment not prone to static dust attraction.
  • Features 2
    The surface is embossed for slip prevention and the product can be cut easily.
  • Material (Body)
    EVA Sheet (Vinyl Acetate Monomer Resin)
  • Mass(kg)
    13
  • Amount Of Content
    1 Roll

Product Description

[Features]
・ It uses EVA that has rubber elasticity, is tough, and is environmentally friendly and does not damage floor materials
・ It is antistatic treated to make it difficult to suck dust
・ Surface is embossed to prevent slipping and easy to cut
・ Excellent flexibility and toughness, suitable for protecting flooring, etc.
・ It is a roll product that is convenient to carry and suitable for protecting aisles, etc.
・ Antistatic treatment is applied to make it difficult to suck dust

Specifications of J5M1941

  • Product Model
    Curing Sheet
  • Thickness(mm)
    1.5
  • Width x Length(m)
    0.9X10
  • Color
    Blue
  • Shape
    Roll Model
  • Trusco Code
    335-6035
  • Features
    An anti-static treatment not prone to static dust attraction.
  • Features 2
    The surface is embossed for slip prevention and the product can be cut easily.
  • Material (Body)
    EVA Sheet (Vinyl Acetate Monomer Resin)
  • Mass(kg)
    13
  • Amount Of Content
    1 Roll
Part Number
J5M1941
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,735.76

CURING SHEETS 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1