(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shockless Mat

Shockless Mat

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 000503

  • Product Model
    Curing Sheet
  • Thickness(mm)
    2
  • Width x Length(m)
    1X30
  • Color
    Blue
  • Shape
    Roll Model
  • Trusco Code
    418-7113
  • Features
    Ideal for curing interiors such as floors, walls, and corridors.
  • Material (Body)
    Polyethylene (PE)
  • Mass(g)
    2000
  • Amount Of Content
    1 Roll
Part Number
000503
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,346.04

CURING SHEETS 2 Piece(s) 5 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Curing Sheet
  • Thickness(mm)
    2
  • Width x Length(m)
    1X30
  • Color
    Blue
  • Shape
    Roll Model
  • Trusco Code
    418-7113
  • Features
    Ideal for curing interiors such as floors, walls, and corridors.
  • Material (Body)
    Polyethylene (PE)
  • Mass(g)
    2000
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Ideal for protecting floors/walls/hallways and other interior furnishings.
[Applications]
· Can be used for protecting election voting sites/gymnasiums when used as refuge sites during disasters.

Specifications of 000503

  • Product Model
    Curing Sheet
  • Thickness(mm)
    2
  • Width x Length(m)
    1X30
  • Color
    Blue
  • Shape
    Roll Model
  • Trusco Code
    418-7113
  • Features
    Ideal for curing interiors such as floors, walls, and corridors.
  • Material (Body)
    Polyethylene (PE)
  • Mass(g)
    2000
  • Amount Of Content
    1 Roll
Part Number
000503
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,346.04

CURING SHEETS 2 Piece(s) 5 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1