(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Powder Dust Adhered Cross (Black Type)

Powder Dust Adhered Cross (Black Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FKCB1850

  • Product Model
    Curing Sheet
  • Thickness(mm)
    0.11
  • Width x Length(m)
    1.8X50
  • Color
    Other
  • Shape
    Roll Model
  • Material (Body)
    Polyethylene (PE)
  • Trusco Code
    354-5156
  • Mass(g)
    6800
  • Amount Of Content
    1 Roll
Part Number
FKCB1850
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,877.00

CURING SHEETS 1 Piece(s) 12 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Curing Sheet
  • Thickness(mm)
    0.11
  • Width x Length(m)
    1.8X50
  • Color
    Other
  • Shape
    Roll Model
  • Material (Body)
    Polyethylene (PE)
  • Trusco Code
    354-5156
  • Mass(g)
    6800
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Uses static electricity to effectively attract dust and other particulate matter in work sites where powder dust, particles, dust, etc. are generated.
· Reusable after wiping down with a waste cloth, which has a good effect on running costs.
· The black color makes it easier to see any adhered dust or powder, for better visualization on site.
[Applications]
· For protection in asbestos work (floors and walls protection)
· Protective cloth for dust countermeasures
· Dust protection during painting/coating work
· Floor protection for bridging scaffolds
· Wall protection for bridging scaffolds

Specifications of FKCB1850

  • Product Model
    Curing Sheet
  • Thickness(mm)
    0.11
  • Width x Length(m)
    1.8X50
  • Color
    Other
  • Shape
    Roll Model
  • Material (Body)
    Polyethylene (PE)
  • Trusco Code
    354-5156
  • Mass(g)
    6800
  • Amount Of Content
    1 Roll
Part Number
FKCB1850
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,877.00

CURING SHEETS 1 Piece(s) 12 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1