(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flame-retardant Sheet

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of NNS1818

  • Product Model
    Flameproof Sheet
  • Thickness(mm)
    0.12
  • Width x Length(m)
    1.71X1.71
  • Color
    Gray
  • Shape
    Foldable Type
  • Grommet Number(Piece)
    8
  • Grommet Pitch(cm)
    90
  • Material (Body)
    Polyethylene (PE)
  • Material (Eyelet)
    Aluminum (inner diameter: 12 mm)
  • Trusco Code
    351-6679
  • Features
    The material being lightweight when carried has superior workability.
  • Use
    Cover for Raw Materials, Building Materials, Etc. as a Covering Sheet
  • Tensile Strength
    Length 450 N / 5 cm, Width 275 N / 5 cm
  • Tear Strength
    Length 135N, Width 78N
  • Mass(g)
    285
  • Specifications
    Outer Edge: Treated with Rope
  • Amount Of Content
    1 pc.
Part Number
NNS1818
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 339.00

FLAME-RETARDANT SHEETS 4 Piece(s) 5 Day(s) 1.71X1.71 8 351-6679 285 1 pc.

Basic Specifications

  • Product Model
    Flameproof Sheet
  • Thickness(mm)
    0.12
  • Color
    Gray
  • Shape
    Foldable Type
  • Grommet Pitch(cm)
    90
  • Material (Body)
    Polyethylene (PE)
  • Material (Eyelet)
    Aluminum (inner diameter: 12 mm)
  • Features
    The material being lightweight when carried has superior workability.
  • Use
    Cover for Raw Materials, Building Materials, Etc. as a Covering Sheet
  • Tensile Strength
    Length 450 N / 5 cm, Width 275 N / 5 cm
  • Tear Strength
    Length 135N, Width 78N
  • Specifications
    Outer Edge: Treated with Rope
  • Amount Of Content
    1 pc.

Product Description

A sheet that is difficult to burn and has a self-extinguishing function that suppresses the spread of fire.
[Features]
·Excellent workability due to the lightness of the material.
·Sheet main body: polyethylene.
·Eyelet: Aluminum (engraved).
·Surrounding rope: polypropylene.
·Color: Gray.
·Place of origin: Japan.
[Applications]
·Ideal for construction materials, arson countermeasure open-air cover, etc.
·It is used as a wall surface curing material for construction and construction, and as a floor surface curing material for bridge construction.
·Used as an indoor curing sheet.

Specifications of NNS1818

  • Product Model
    Flameproof Sheet
  • Thickness(mm)
    0.12
  • Width x Length(m)
    1.71X1.71
  • Color
    Gray
  • Shape
    Foldable Type
  • Grommet Number(Piece)
    8
  • Grommet Pitch(cm)
    90
  • Material (Body)
    Polyethylene (PE)
  • Material (Eyelet)
    Aluminum (inner diameter: 12 mm)
  • Trusco Code
    351-6679
  • Features
    The material being lightweight when carried has superior workability.
  • Use
    Cover for Raw Materials, Building Materials, Etc. as a Covering Sheet
  • Tensile Strength
    Length 450 N / 5 cm, Width 275 N / 5 cm
  • Tear Strength
    Length 135N, Width 78N
  • Mass(g)
    285
  • Specifications
    Outer Edge: Treated with Rope
  • Amount Of Content
    1 pc.
Part Number
NNS1818
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 339.00

FLAME-RETARDANT SHEETS 4 Piece(s) 5 Day(s) 1.71X1.71 8 351-6679 285 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With the lightness of the raw material, excellent in usability.

Usage

●Cover of materials and building materials. 
●As an indoor curing seat.

Specification

●Eyelet Pitch(cm):90
●Color: Gray 
●Thickness: 0.12mm
●Tensile Strength: Vertical 450N/5cm, Horizontal 275N/5cm
●Tearing Strength: Vertical 135N, Horizontal 78N
●Surrounding: Rope Input Processing

Materials

●Sheet: Polyethylene(PE) 
●Eyelet: Aluminum(inner diameter: 12mm)