(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

White Flameproof Sheet

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 986.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WHBO1836Y
WHBO1854Y
WHBO3654Y
WHBO5472Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 986.00

FLAME-RETARDANT SHEETS 1 Piece(s) 10 Day(s) 1.8×3.6 24 377-8983 2070 1 pc.

฿ 1,350.00

FLAME-RETARDANT SHEETS 1 Piece(s) 10 Day(s) 1.8×5.4 32 377-8991 3110 1 pc.

฿ 2,444.00

FLAME-RETARDANT SHEETS 1 Piece(s) 10 Day(s) 3.6 x 5.4 40 377-9009 6220 1 pc.

฿ 5,300.00

FLAME-RETARDANT SHEETS 1 Piece(s) 10 Day(s) 5.4×7.2 56 377-9017 12440 1 pc.

Basic Specifications

  • Product Model
    Flameproof Sheet
  • Thickness(mm)
    0.29
  • Color
    White
  • Shape
    Foldable Type
  • Grommet Pitch(cm)
    45
  • Material (Body)
    Vinyl Chloride (PVC)
  • Material (Eyelet)
    Aluminum (inner diameter: 12 mm)
  • Features
    Ideal for a short-term construction work.
  • Use
    Wall curing in architecture and construction, as well as for floor curing in bridge construction work
  • Tensile Strength
    Length 290 N / 3 cm, Width 180 N / 3 cm
  • Tear Strength
    Length 150 N, Width 100 N
  • Flame Retardant Display Certificate Number
    AFE330075
  • Amount Of Content
    1 pc.

Product Description

Imported flame retardant sheet for construction work.
[Features]
·Low cost type.
·Imported polyester yarn with PVC coating.
·Perfect for short-term construction.
[Applications]
·Convenient for wall surface protection in construction and construction, and floor surface protection in bridge construction.
·Ideal for covering materials and for outdoor covering for disaster prevention.

Part Number
WHBO1836Y
WHBO1854Y
WHBO3654Y
WHBO5472Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 986.00

FLAME-RETARDANT SHEETS 1 Piece(s) 10 Day(s) 1.8×3.6 24 377-8983 2070 1 pc.

฿ 1,350.00

FLAME-RETARDANT SHEETS 1 Piece(s) 10 Day(s) 1.8×5.4 32 377-8991 3110 1 pc.

฿ 2,444.00

FLAME-RETARDANT SHEETS 1 Piece(s) 10 Day(s) 3.6 x 5.4 40 377-9009 6220 1 pc.

฿ 5,300.00

FLAME-RETARDANT SHEETS 1 Piece(s) 10 Day(s) 5.4×7.2 56 377-9017 12440 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1