- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Translucent Flameproof sheet (Rolled Type)
Specifications of TOBSR
-
- Product Model
- Flameproof Sheet
-
- Thickness(mm)
- 0.25
-
- Width x Length(m)
- 1.8X50
-
- Color
- semi-transparent
-
- Shape
- Foldable Type
-
- Material (Body)
- Polypropylene (PP)
-
- Trusco Code
- 360-5698
-
- Use
- Partition Curtains at Manufacturing Plants
-
- Tensile Strength
- Length 700 N / 3 cm, Width 600 N / 3 cm
-
- Tear Strength
- Length 300 N, Width 300 N
-
- Flame Retardant Display Certificate Number
- AFE330085
-
- Mass(g)
- 15800
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 22,522.00
฿ 20,720.24
|
FLAME-RETARDANT SHEETS
|
1 Piece(s)
|
|
12 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Model
- Flameproof Sheet
-
- Thickness(mm)
- 0.25
-
- Width x Length(m)
- 1.8X50
-
- Color
- semi-transparent
-
- Shape
- Foldable Type
-
- Material (Body)
- Polypropylene (PP)
-
- Trusco Code
- 360-5698
-
- Use
- Partition Curtains at Manufacturing Plants
-
- Tensile Strength
- Length 700 N / 3 cm, Width 600 N / 3 cm
-
- Tear Strength
- Length 300 N, Width 300 N
-
- Flame Retardant Display Certificate Number
- AFE330085
-
- Mass(g)
- 15800
-
- Amount Of Content
- 1 Roll
Product Description
[Features]
· A flame-proof sheet that allows more light in than conventional white flameproof sheets.
[Applications]
· For partition curtains, etc., in plants, and other facilities.
Specifications of TOBSR
-
- Product Model
- Flameproof Sheet
-
- Thickness(mm)
- 0.25
-
- Width x Length(m)
- 1.8X50
-
- Color
- semi-transparent
-
- Shape
- Foldable Type
-
- Material (Body)
- Polypropylene (PP)
-
- Trusco Code
- 360-5698
-
- Use
- Partition Curtains at Manufacturing Plants
-
- Tensile Strength
- Length 700 N / 3 cm, Width 600 N / 3 cm
-
- Tear Strength
- Length 300 N, Width 300 N
-
- Flame Retardant Display Certificate Number
- AFE330085
-
- Mass(g)
- 15800
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 22,522.00
฿ 20,720.24
|
FLAME-RETARDANT SHEETS
|
1 Piece(s)
|
|
12 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?