(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Snowtex Cloth 1.8X50 m

Snowtex Cloth 1.8X50 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of SNW1100

  • Product Model
    Design Sheet
  • Thickness(mm)
    0.19
  • Width x Length(m)
    1.8X50
  • Color
    Other
  • Shape
    Roll Model
  • Material (Body)
    Polyethylene (PE)
  • Trusco Code
    418-9566
  • Use
    Animal Photosynthesis and Coloration
  • Tensile Strength
    Length 700 N / 5 cm, Width 650 N / 5 cm
  • Mass(g)
    14000
  • Amount Of Content
    1 Roll
Part Number
SNW1100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 8,641.00

DESIGN SHEETS 1 Piece(s) 12 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Design Sheet
  • Thickness(mm)
    0.19
  • Width x Length(m)
    1.8X50
  • Color
    Other
  • Shape
    Roll Model
  • Material (Body)
    Polyethylene (PE)
  • Trusco Code
    418-9566
  • Use
    Animal Photosynthesis and Coloration
  • Tensile Strength
    Length 700 N / 5 cm, Width 650 N / 5 cm
  • Mass(g)
    14000
  • Amount Of Content
    1 Roll

Product Description

A cloth that makes light softer than direct reflected light to cause less sunburn due to strong light.
[Features]
·Polyolefin material reduces the burden of disposal.
·Manufacturing country: Japan.
[Applications]
·Promotes photosynthesis and coloration of crops.

Specifications of SNW1100

  • Product Model
    Design Sheet
  • Thickness(mm)
    0.19
  • Width x Length(m)
    1.8X50
  • Color
    Other
  • Shape
    Roll Model
  • Material (Body)
    Polyethylene (PE)
  • Trusco Code
    418-9566
  • Use
    Animal Photosynthesis and Coloration
  • Tensile Strength
    Length 700 N / 5 cm, Width 650 N / 5 cm
  • Mass(g)
    14000
  • Amount Of Content
    1 Roll
Part Number
SNW1100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 8,641.00

DESIGN SHEETS 1 Piece(s) 12 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Promote crop photosynthesis and coloring.

Specification

●W x L(m):1.8 x 50
●SPQ(roll):1
●Color: Pearl White
●Thickness: 0.19mm
●Tensile Strength: Vertical 685N/5cm, Horizontal 640N/5cm
●Weathering Duration: Approx. 3 Years

Materials

●Polyethylene(PE)