(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TP Halogen-Free Antistatic Cloth FR

TP Halogen-Free Antistatic Cloth FR

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of NHR1850

  • Product Model
    Color Sheet
  • Thickness(mm)
    0.18
  • Width x Length(m)
    1.8X50
  • Color
    Other
  • Shape
    Roll Model
  • Material (Body)
    Olefin
  • Color Detail
    Pink
  • Trusco Code
    418-9558
  • Features
    Since it consists only of organic materials, the residual combustion ash content is extremely low.
  • Features 2
    Compared to paper and cloth, while it is a fire-resistant sheet, it has higher combustible calories and burns more efficiently.
  • Use
    For workplaces requiring anti-static performance
  • Tensile Strength
    Length 250 N / 5 cm, Width 250 N / 5 cm
  • Mass(g)
    15000
  • Amount Of Content
    1 Roll
Part Number
NHR1850 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 32,567.00

฿ 29,961.64

COLOR SHEETS 1 Piece(s) 1 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Color Sheet
  • Thickness(mm)
    0.18
  • Width x Length(m)
    1.8X50
  • Color
    Other
  • Shape
    Roll Model
  • Material (Body)
    Olefin
  • Color Detail
    Pink
  • Trusco Code
    418-9558
  • Features
    Since it consists only of organic materials, the residual combustion ash content is extremely low.
  • Features 2
    Compared to paper and cloth, while it is a fire-resistant sheet, it has higher combustible calories and burns more efficiently.
  • Use
    For workplaces requiring anti-static performance
  • Tensile Strength
    Length 250 N / 5 cm, Width 250 N / 5 cm
  • Mass(g)
    15000
  • Amount Of Content
    1 Roll

Product Description

[Features]
· As the product contains no halogens, corrosive gases (HF, HCl, HBr) that could damage a furnace are not generated during incineration.
· Composed of organic materials only, so combustion residual ash content is extremely low.
· Despite being flame retardant the sheet has a high caloric value and excellent combustion efficiency compared to paper and cloth.
[Applications]
· Work sites that requires anti-static performance.

Specifications of NHR1850

  • Product Model
    Color Sheet
  • Thickness(mm)
    0.18
  • Width x Length(m)
    1.8X50
  • Color
    Other
  • Shape
    Roll Model
  • Material (Body)
    Olefin
  • Color Detail
    Pink
  • Trusco Code
    418-9558
  • Features
    Since it consists only of organic materials, the residual combustion ash content is extremely low.
  • Features 2
    Compared to paper and cloth, while it is a fire-resistant sheet, it has higher combustible calories and burns more efficiently.
  • Use
    For workplaces requiring anti-static performance
  • Tensile Strength
    Length 250 N / 5 cm, Width 250 N / 5 cm
  • Mass(g)
    15000
  • Amount Of Content
    1 Roll
Part Number
NHR1850 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 32,567.00

฿ 29,961.64

COLOR SHEETS 1 Piece(s) 1 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent self-extinguishing performance, high flame retardancy is demonstrated.
●A product which does not contain halogen element such as fluorine, chlorine, bromine or phosphorus element.
●Toxic gases and corrosive gases are not generated at incinerati

Specification

●W x L(m):1.8 x 50
●Thickness(mm):0.18
●SPQ(piece):1
●Color: Pink
●None Eyelet

Materials

●Olefin