(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OD Green Sheet #3000 Thickness: 0.25 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TPOD5454

  • Product Model
    Color Sheet
  • Thickness(mm)
    0.25
  • Width x Length(m)
    5.29X5.31
  • Color
    OD Green
  • Shape
    Foldable Type
  • Grommet Number(Piece)
    24
  • Grommet Pitch(cm)
    90
  • Material (Body)
    Polyethylene (PE)
  • Material (Eyelet)
    Aluminum (inner diameter: 12 mm)
  • JAN Code
    4962074600097
  • Trusco Code
    351-7322
  • Features
    A #3000 OD green sheet designed as a cover for slopes in forested and mountainous areas. Maintains waterproof and weather resistant strength for approximately 1 year.
  • Use
    Curing Cover for Forest Areas
  • Tensile Strength
    Length 665 N / 5 cm, Width 575 N / 5 cm
  • Endurance Period
    Approximately 1 years
  • Mass(g)
    4500
  • Amount Of Content
    1 pc.
Part Number
TPOD5454
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
JAN Code Trusco Code Use Mass
(g)
Amount Of Content

฿ 3,402.00

COLOR SHEETS 1 Piece(s) 12 Day(s) 5.29X5.31 24 4962074600097 351-7322 Curing Cover for Forest Areas 4500 1 pc.

Basic Specifications

  • Product Model
    Color Sheet
  • Thickness(mm)
    0.25
  • Color
    OD Green
  • Shape
    Foldable Type
  • Grommet Pitch(cm)
    90
  • Material (Body)
    Polyethylene (PE)
  • Material (Eyelet)
    Aluminum (inner diameter: 12 mm)
  • Features
    A #3000 OD green sheet designed as a cover for slopes in forested and mountainous areas. Maintains waterproof and weather resistant strength for approximately 1 year.
  • Tensile Strength
    Length 665 N / 5 cm, Width 575 N / 5 cm
  • Endurance Period
    Approximately 1 years
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The #3000 OD green sheet has been made with covering and embankment protecting in scenic location in mind, such as green spaces, mountainous areas, etc.
· Also features waterproofing, and will remain weather resistant for approximately 1 year.
[Applications]
· Protective covering in forests/fields/greenbelt areas.

Specifications of TPOD5454

  • Product Model
    Color Sheet
  • Thickness(mm)
    0.25
  • Width x Length(m)
    5.29X5.31
  • Color
    OD Green
  • Shape
    Foldable Type
  • Grommet Number(Piece)
    24
  • Grommet Pitch(cm)
    90
  • Material (Body)
    Polyethylene (PE)
  • Material (Eyelet)
    Aluminum (inner diameter: 12 mm)
  • JAN Code
    4962074600097
  • Trusco Code
    351-7322
  • Features
    A #3000 OD green sheet designed as a cover for slopes in forested and mountainous areas. Maintains waterproof and weather resistant strength for approximately 1 year.
  • Use
    Curing Cover for Forest Areas
  • Tensile Strength
    Length 665 N / 5 cm, Width 575 N / 5 cm
  • Endurance Period
    Approximately 1 years
  • Mass(g)
    4500
  • Amount Of Content
    1 pc.
Part Number
TPOD5454
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
JAN Code Trusco Code Use Mass
(g)
Amount Of Content

฿ 3,402.00

COLOR SHEETS 1 Piece(s) 12 Day(s) 5.29X5.31 24 4962074600097 351-7322 Curing Cover for Forest Areas 4500 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1