(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tarpaulin Cloth Blue #3000

Tarpaulin Cloth Blue #3000

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TPC18BL

  • Product Model
    Blue Sheet
  • Thickness(mm)
    0.25
  • Width x Length(m)
    1.83X100
  • Color
    Blue
  • Shape
    Roll Model
  • Material (Body)
    Polyethylene (PE)
  • Trusco Code
    382-5647
  • Features
    Seat is light and of high quality.
  • Features 3
    Stains can be easily cleaned away.
  • Use
    Use for outdoor pile cover for rain protection and building site or civil engineering site flooring
  • Tensile Strength
    Length 665 N / 5 cm, Width 575 N / 5 cm
  • Endurance Period
    Approximately 1 years
  • Mass(g)
    28000
  • Amount Of Content
    1 Roll
Part Number
TPC18BL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 19,383.00

฿ 17,832.36

BLUE SHEETS 1 Piece(s) 40 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Blue Sheet
  • Thickness(mm)
    0.25
  • Width x Length(m)
    1.83X100
  • Color
    Blue
  • Shape
    Roll Model
  • Material (Body)
    Polyethylene (PE)
  • Trusco Code
    382-5647
  • Features
    Seat is light and of high quality.
  • Features 3
    Stains can be easily cleaned away.
  • Use
    Use for outdoor pile cover for rain protection and building site or civil engineering site flooring
  • Tensile Strength
    Length 665 N / 5 cm, Width 575 N / 5 cm
  • Endurance Period
    Approximately 1 years
  • Mass(g)
    28000
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Because it is made of polyethylene, no toxic gases are generated when incinerated.
· Lightweight and tough high-quality sheet.
· Dirt is easy to wash off.
[Applications]
· For covering outdoor storage to protect from rain, etc.
· For under floors at construction and civil engineering sites.

Specifications of TPC18BL

  • Product Model
    Blue Sheet
  • Thickness(mm)
    0.25
  • Width x Length(m)
    1.83X100
  • Color
    Blue
  • Shape
    Roll Model
  • Material (Body)
    Polyethylene (PE)
  • Trusco Code
    382-5647
  • Features
    Seat is light and of high quality.
  • Features 3
    Stains can be easily cleaned away.
  • Use
    Use for outdoor pile cover for rain protection and building site or civil engineering site flooring
  • Tensile Strength
    Length 665 N / 5 cm, Width 575 N / 5 cm
  • Endurance Period
    Approximately 1 years
  • Mass(g)
    28000
  • Amount Of Content
    1 Roll
Part Number
TPC18BL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 19,383.00

฿ 17,832.36

BLUE SHEETS 1 Piece(s) 40 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1