(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OS Black Cross #2500

OS Black Cross #2500

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of OSBC1810

  • Product Model
    Blue Sheet
  • Thickness(mm)
    0.18
  • Width x Length(m)
    1.81X100
  • Color
    Other
  • Shape
    Roll Model
  • Material (Body)
    Polyethylene (PE)
  • Color Detail
    Black
  • Trusco Code
    361-3569
  • Features
    This is a sheet with a strong light blocking effect.
  • Use
    Cover for architectural and building materials, as well as cover for open air storage over medium term
  • Tensile Strength
    Length 480 N / 5 cm, Width 360 N / 5 cm
  • Endurance Period
    Approximately 10 months
  • Mass(g)
    23040
  • Amount Of Content
    1 Roll
Part Number
OSBC1810 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 16,217.06

฿ 14,567.78

BLUE SHEETS 1 Piece(s) 40 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Blue Sheet
  • Thickness(mm)
    0.18
  • Width x Length(m)
    1.81X100
  • Color
    Other
  • Shape
    Roll Model
  • Material (Body)
    Polyethylene (PE)
  • Color Detail
    Black
  • Trusco Code
    361-3569
  • Features
    This is a sheet with a strong light blocking effect.
  • Use
    Cover for architectural and building materials, as well as cover for open air storage over medium term
  • Tensile Strength
    Length 480 N / 5 cm, Width 360 N / 5 cm
  • Endurance Period
    Approximately 10 months
  • Mass(g)
    23040
  • Amount Of Content
    1 Roll

Product Description

Sheet with high light-shielding effect, ideal for sand control and weed control.
[Features]
·The black color is effective against weeds.
·Manufacturing country: Japan.
[Applications]
·It is used as a cover for building and construction materials, and as a cover for medium-term open storage.

Specifications of OSBC1810

  • Product Model
    Blue Sheet
  • Thickness(mm)
    0.18
  • Width x Length(m)
    1.81X100
  • Color
    Other
  • Shape
    Roll Model
  • Material (Body)
    Polyethylene (PE)
  • Color Detail
    Black
  • Trusco Code
    361-3569
  • Features
    This is a sheet with a strong light blocking effect.
  • Use
    Cover for architectural and building materials, as well as cover for open air storage over medium term
  • Tensile Strength
    Length 480 N / 5 cm, Width 360 N / 5 cm
  • Endurance Period
    Approximately 10 months
  • Mass(g)
    23040
  • Amount Of Content
    1 Roll
Part Number
OSBC1810 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 16,217.06

฿ 14,567.78

BLUE SHEETS 1 Piece(s) 40 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1