(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Protective Sheet DAICHI Sheet

Protective Sheet DAICHI Sheet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of YS001

  • Product Model
    Curing Sheet
  • Thickness(mm)
    0.15
  • Width x Length(m)
    0.93X50
  • Color
    Other
  • Shape
    Roll Model
  • Detail Type
    Brown
  • Trusco Code
    355-4741
  • Features
    It also has superior tensile strength.
  • Material (Body)
    Pulp
  • Mass(kg)
    6
  • Amount Of Content
    1 Roll
Part Number
YS001
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,828.58

CURING SHEETS 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Curing Sheet
  • Thickness(mm)
    0.15
  • Width x Length(m)
    0.93X50
  • Color
    Other
  • Shape
    Roll Model
  • Detail Type
    Brown
  • Trusco Code
    355-4741
  • Features
    It also has superior tensile strength.
  • Material (Body)
    Pulp
  • Mass(kg)
    6
  • Amount Of Content
    1 Roll

Product Description

[Features]
·Paper is a single material and is easy to recycle.
·It also has excellent tensile strength.

Specifications of YS001

  • Product Model
    Curing Sheet
  • Thickness(mm)
    0.15
  • Width x Length(m)
    0.93X50
  • Color
    Other
  • Shape
    Roll Model
  • Detail Type
    Brown
  • Trusco Code
    355-4741
  • Features
    It also has superior tensile strength.
  • Material (Body)
    Pulp
  • Mass(kg)
    6
  • Amount Of Content
    1 Roll
Part Number
YS001
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,828.58

CURING SHEETS 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1