1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Resin Bench (Eco Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Resin Bench (Eco Type)
  • Resin Bench (Eco Type)
  • Resin Bench (Eco Type)
  • Resin Bench (Eco Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,733.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An eco-friendly resin bench made from recycled resin.
Seat height (mm): 400
Material 2: Frame: Steel pipe melamine baking
Material 3: Legs: ø22.2 mm steel pipe (melamine baking painting)

Part Number
YB-94Z-PC
YB-95Z-PC
YB-96L-PC
YB-97L-PC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Width
(mm)
Depth
(mm)
Trusco Code Amount Of Content

฿ 10,078.77

BENCHES 1 Piece(s) 12 Day(s) Backrest Included1500500392-98411 unit

฿ 11,360.64

BENCHES 1 Piece(s) 40 Day(s) Backrest Included1800500392-98501 unit

฿ 7,733.68

BENCHES 1 Piece(s) 12 Day(s) No Backrest1500400392-98681 unit

฿ 8,040.00

BENCHES 1 Piece(s) 10 Day(s) No Backrest1800400392-98761 unit

Loading...

  1. 1

Basic Information

Product Model Bench Color Blue Color Details Blue
Seated Height(mm) 400 Assembly Guideline 20 Minutes per 2 Persons Features Ecological bench made of recycled plastic.
Specifications Assembly type Leg φ22.2 mm Steel pipe (Melamine baked coating) Amount Of Content 1 unit