1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stacking Blow Bench 1800

BENCHES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 12,338.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Legs can be folded down with one touch.
· Can be stored by stacking.
[Applications]
· As a universal bench.
· As a bench in a place that needs storage.
· Used as a bench for commercial facilities, general stores, schools, event halls, rest areas of amusement parks, etc.

Part Number
BC-305-518-7 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Color Details Trusco Code Amount Of Content

฿ 12,338.00

฿ 11,350.96

BENCHES 1 Piece(s) 12 Day(s) GrayGray368-46101 unit

Loading...

  1. 1

Basic Information

Product Model Bench Type No Backrest Width(mm) 1800
Depth(mm) 400 Seated Height(mm) 365 Features Legs can be folded down at a touch.
Specifications Finished product Leg Steel Square Pipe (Powder Coating) Mass(kg) 15
Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part BC-305-518-7 in the Stacking Blow Bench 1800 series.

Products with similar specification

Part Number
BC-305-518-3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipColor Color Details Trusco Code Amount Of Content

฿ 12,338.00

1 Piece(s) 10 Day(s) BlueBlue368-4601-