1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

home bench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 8,656.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Product compliant with Japan's Green Purchasing Law.
·This is a sturdy bench that is easy to assemble.
·The legs have a rust-resistant powder-coated finish for excellent durability.

Part Number
BC-302-012-3
BC-302-015-3SALE
BC-302-018-3SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 8,656.00

BENCHES 1 Piece(s) 40 Day(s) 1206409-45738.71 unit

฿ 12,706.00

฿ 11,689.52

BENCHES 1 Piece(s) 40 Day(s) 1503409-458111.71 unit

฿ 13,812.00

฿ 12,707.04

BENCHES 1 Piece(s) 40 Day(s) 1801409-459013.21 unit

Loading...

  1. 1

Basic Information

Product Model Bench Type No Backrest Color Blue
Color Details Blue Depth(mm) 400 Seated Height(mm) 365
Features Product compliant with Green Purchasing Law. Specifications Assembly type Amount Of Content 1 unit