(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an eco-friendly color bench that uses recycled resin.
Specifications: Assembly required
Legs: 26 × 26 mm square pipe / reinforcement ø25.4 mm pipe synthetic resin (baked coating)
Part Number |
---|
RBA-1500-B |
RBA-1500-GN |
RBA-1800-B |
RBA-1800-GN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Color | Color Details | Width (mm) | Depth (mm) | Trusco Code | Mass (kg) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 33,992.00 ฿ 31,272.64 | BENCHES | 1 Piece(s) | 40 Day(s) | Backrest Included | Blue | Blue | 1505 | 480 | 284-5920 | 19 | 1 unit | ||
฿ 33,992.00 ฿ 31,272.64 | BENCHES | 1 Piece(s) | 40 Day(s) | Backrest Included | Green | Green | 1505 | 480 | 284-5938 | 19 | 1 unit | ||
฿ 36,283.00 ฿ 33,380.36 | BENCHES | 1 Piece(s) | 40 Day(s) | Backrest Included | Blue | Blue | 1805 | 480 | 284-5946 | 22 | 1 unit | ||
฿ 36,283.00 ฿ 33,380.36 | BENCHES | 1 Piece(s) | 40 Day(s) | Backrest Included | Green | Green | 1805 | 480 | 284-5954 | 22 | 1 unit |
Loading...
Product Model | Bench | Seated Height(mm) | 390 | Assembly Guideline | 20 Minutes per 2 Persons |
---|---|---|---|---|---|
Features | Environmentally friendly colored bench made of recycled plastic. | Specifications | Assembly type | Leg | 26 mm Square Pipe Reinforced φ25.4 mm Pipe Synthetic Resin (Baked Finish) |
Amount Of Content | 1 unit |
How can we improve?
How can we improve?