1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Lobby Chair (Collapsible Leg Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Lobby Chair (Collapsible Leg Type)
  • Lobby Chair (Collapsible Leg Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 14,977.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A space-saving type with a depth of 300 mm, optimal for bench of a cafeteria table, rest chair or locker bench.
· Legs are spring collapsible and very convenient in terms of simple installation and storage.

Part Number
MC-1428S-BSALE
MC-1428S-LBRSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Color Details Trusco Code Amount Of Content

฿ 14,977.64

฿ 13,491.86

BENCHES 1 Piece(s) 40 Day(s) BlueBlue465-61481 unit

฿ 14,977.64

฿ 13,491.86

BENCHES 1 Piece(s) 40 Day(s) BrownLight brown465-61561 unit

Loading...

  1. 1

Basic Information

Product Model Lobby Chair Type No Backrest Width(mm) 1800
Depth(mm) 300 Seated Height(mm) 420 Assembly Guideline 20 Minutes per 2 Persons
Mass(g) 16000 Features A space saving type with a depth of 300 mm, optimal for bench of a cafeteria table, rest chair or locker bench. Specifications Assembly type
Fabric Vinyl Leather Upholstery Leg 26 mm Square Pipe (Melamine Baked Finish) Amount Of Content 1 unit