1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Lobby Chair Stainless Steel Leg Type Depth (mm) 350

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/09/2024
Filter By :
Part Number :
  • From :
    ฿ 13,636.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A space-saving type with a depth of 350 mm so it can use space effectively.

Part Number
MC-3200-BSALE
MC-3500-BSALE
MC-3800-BSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 13,636.68

฿ 12,474.83

BENCHES 1 Piece(s) 20 Day(s) 1200465-6164140001 unit

฿ 14,446.10

฿ 13,056.39

BENCHES 1 Piece(s) 20 Day(s) 1500465-6172160001 unit

฿ 15,254.92

฿ 13,491.45

BENCHES 1 Piece(s) 20 Day(s) 1800465-6181180001 unit

Loading...

  1. 1

Basic Information

Product Model Lobby Chair Type No Backrest Color Blue
Color Details Blue Depth(mm) 350 Seated Height(mm) 400
Assembly Guideline 20 Minutes per 2 Persons Features A space saving type with a depth of 350 mm so it can use space effectively. Specifications Assembly type
Fabric Vinyl Leather Upholstery Leg φ28.6 mm Round pipe (Stainless steel clad pipe) Amount Of Content 1 unit