1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Lobby Chair Stainless Steel Leg Type Depth (mm) 610

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Lobby Chair Stainless Steel Leg Type Depth (mm) 610
  • Lobby Chair Stainless Steel Leg Type Depth (mm) 610
  • Lobby Chair Stainless Steel Leg Type Depth (mm) 610
  • Lobby Chair Stainless Steel Leg Type Depth (mm) 610
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 18,900.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Legs are made of stainless steel clad pipes, which is different from conventional plating as it is resistant to rust.

Part Number
MC-415-BKSALE
MC-415-BRSALE
MC-418-BKSALE
MC-418-BRSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Color Color Details Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 25,418.00

฿ 23,384.56

BENCHES 1 Piece(s) 40 Day(s) Backrest IncludedBlackBlack1500465-6199280001 unit

฿ 25,418.00

฿ 23,384.56

BENCHES 1 Piece(s) 40 Day(s) Backrest IncludedBrownBrown1500465-6202280001 unit

฿ 28,100.52

฿ 25,504.03

BENCHES 1 Piece(s) 40 Day(s) Backrest IncludedBlackBlack1800465-6211320001 unit

฿ 28,100.52

฿ 25,504.03

BENCHES 1 Piece(s) 40 Day(s) Backrest IncludedBrownBrown1800465-6229320001 unit

Loading...

  1. 1

Basic Information

Product Model Lobby Chair Depth(mm) 610 Seated Height(mm) 370
Assembly Guideline 20 Minutes per 2 Persons Features The legs are made of stainless steel clad pipes, which is different from conventional plating as it is resistant to rust. Specifications Assembly type
Fabric Vinyl Leather Upholstery Leg φ28.6 mm Round pipe (Stainless steel clad pipe) Amount Of Content 1 unit