(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

α Letter Case Steel, Deep Type (A4-Size, Drawer Pop-Open Prevention Type) (A4-W5N)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A4-W3N
A4-W5N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Drawer Trusco Code Mass
(g)
Amount Of Content

฿ 5,049.94

LETTER CASE 1 Piece(s) 12 Day(s) 287 A4 Steel Deep 3 Pieces 393-7577 6200 1 unit

฿ 6,276.00

LETTER CASE 1 Piece(s) 1 Day(s) 455 A4 Steel Deep 5 Pieces 393-7585 8200 1 unit

Basic Specifications

  • Product type
    Steel
  • Locking function
    N
  • Frontage(mm)
    253
  • Depth(mm)
    333
  • Drawer internal width(mm)
    225
  • Drawer internal depth(mm)
    312
  • Drawer internal height(mm)
    79
  • Color
    White
  • Features
    The drawers are prevented from falling out by a unique structure. Deep type, so ideal not just for paperwork, but also for storing components.
  • Specifications
    Non-Lock Type
  • Material
    Steel
  • Amount Of Content
    1 unit

Product Description

Storage case for documents and small objects.
[Features]
· Drawers are made of steel for sturdiness.
[Applications]
· Ideal for storage and organization of documents and small items at factories and offices.

Part Number
A4-W3N
A4-W5N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Drawer Trusco Code Mass
(g)
Amount Of Content

฿ 5,049.94

LETTER CASE 1 Piece(s) 12 Day(s) 287 A4 Steel Deep 3 Pieces 393-7577 6200 1 unit

฿ 6,276.00

LETTER CASE 1 Piece(s) 1 Day(s) 455 A4 Steel Deep 5 Pieces 393-7585 8200 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1