(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Letter Cabinet (A4 Combination Type with Door and Shelf) (A4-W205K)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A4-S210K
A4-W205K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Drawer internal height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 10,591.87

LETTER CASE 1 Piece(s) 12 Day(s) A4 Shallow Model 10 pcs 37 504-6645 10300 1 unit

฿ 9,890.11

LETTER CASE 1 Piece(s) 10 Day(s) A4 Deep Model 5 pcs 79 504-6653 9900 1 unit

Basic Specifications

  • Product type
    Steel Frame
  • Locking function
    Y
  • Frontage(mm)
    528
  • Depth(mm)
    334
  • Height(mm)
    497
  • Drawer internal width(mm)
    222
  • Drawer internal depth(mm)
    305
  • Features
    Drawers are transparent and the inside can be seen through. Ideal for storing not only documents but also small items.
  • Specifications
    Non-Lock Type (Door Only)
  • Main Body
    Steel
  • Drawer material
    Polystyrene (PS) Resin
  • Amount Of Content
    1 unit

Product Description

[Features]
· Drawers are transparent and the inside can be seen through.
· Ideal for storing not only documents but also small items.

Part Number
A4-S210K
A4-W205K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Drawer internal height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 10,591.87

LETTER CASE 1 Piece(s) 12 Day(s) A4 Shallow Model 10 pcs 37 504-6645 10300 1 unit

฿ 9,890.11

LETTER CASE 1 Piece(s) 10 Day(s) A4 Deep Model 5 pcs 79 504-6653 9900 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1